|
Stainless Steel Pipe Fitting, Hex Nipple, 1 in. Male NPT x 1 in. Male ISO Parallel Thread, Straight Shoulder
Part #: SS-16-HN-16RS
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hex NipplesHex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts. Log in or Register to view price お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
Stainless Steel Pipe Fitting, Hex Nipple, 1 in. Male NPT x 1 in. Male ISO Parallel Thread, Straight Shoulder
Log in or Register to view price
Catalogs
Hex Nipples
Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-HN-16RS — Stainless Steel Pipe Fitting, Hex Nipple, 1 in. Male NPT x 1 in. Male ISO Parallel Thread, Straight Shoulder
| Attribute | Value |
|---|---|
| Body Material | 316 ステンレス鋼 |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1 インチ |
| Connection 1 Type | NPTおねじ |
| Connection 2 Size | 1 インチ |
| Connection 2 Type | ISO管用平行おねじ、肩の形状:ストレート |
| Flow Restrictor | No |
| eClass (4.1) | 37030708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 22560206 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141715 |
| UNSPSC (10.0) | 40173303 |
| UNSPSC (11.0501) | 40142318 |
| UNSPSC (13.0601) | 40173303 |
| UNSPSC (15.1) | 40173303 |
| UNSPSC (17.1001) | 40173303 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| B-4-HN | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| B-8-HN | Brass | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| M-8-HN | Alloy 400 | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-12-HN | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male NPT | View Product |
| SS-12-HN-12RS | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-12-HN-12RT | 316 Stainless Steel | 3/4 in. | Male NPT | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-16-HN | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male NPT | View Product |
| SS-16-HN-16RT | 316 Stainless Steel | 1 in. | Male NPT | 1 in. | Male ISO Tapered Thread | View Product |
| SS-24-HN | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 1/2 in. | Male NPT | View Product |
| SS-2-HN | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-2-HN-2RS | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-2-HN-2RT | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male ISO Tapered Thread | View Product |
| SS-4-HN | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-4-HN-10K | 316 Stainless Steel | 1/4 in. | Heavy Wall Male NPT | 1/4 in. | Heavy Wall Male NPT | View Product |
| SS-4-HN-4RS | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-4-HN-4RT | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-4-HN-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-600-2-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Male NPT | View Product |
| SS-6-HN | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male NPT | View Product |
| SS-6-HN-6RS | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-6-HN-6RT | 316 Stainless Steel | 3/8 in. | Male NPT | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-6-HN-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-HN | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male NPT | View Product |
| SS-8-HN-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Male NPT | 1/2 in. | Heavy Wall Male NPT | View Product |
| SS-8-HN-8RS | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | View Product |
| SS-8-HN-8RT | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8-HN-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/2 in. | Male ISO Tapered Thread | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
