|
Kit de poignée en nylon noire pour vanne à poignée articulée (orifice 3,2 mm [0,125 po]) séries OG et 1G
Réf. pièce : NY-5K-14G-BK
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Kit de poignéeFaites votre choix parmi une vaste sélection de pièces détachées et d'accessoires pour votre vanne Swagelok. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Kit de poignée en nylon noire pour vanne à poignée articulée (orifice 3,2 mm [0,125 po]) séries OG et 1G
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Kit de poignée
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Spécifications
NY-5K-14G-BK — Kit de poignée en nylon noire pour vanne à poignée articulée (orifice 3,2 mm [0,125 po]) séries OG et 1G
| Attribut | Valeur |
|---|---|
| Procédé de nettoyage | Nettoyage et conditionnement standard (SC-10) |
| Pour produit | Séries OG et 1G |
| eClass (4.1) | 37010602 |
| eClass (5.1.4) | 37010291 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183103 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| A-5K-14B-BK | - | - | - | - | - | Afficher le produit |
| A-5K-14G-BK | - | - | - | - | - | Afficher le produit |
| NY-2M-K6 | - | - | - | - | - | Afficher le produit |
| NY-5K-S | - | - | - | - | - | Afficher le produit |
| PH-5K-14K-BK | Phenolic | - | - | - | - | Afficher le produit |
| PH-5K-4K-BK | Phenolic | - | - | - | - | Afficher le produit |
| SS-5K-14B | Stainless Steel | - | - | - | - | Afficher le produit |
| SS-5K-6NB | Stainless Steel | - | - | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
