|
Stainless Steel Bar Handle Kit for O, 1 (0.172 in. [4.4 mm] orifice), 3N, 20 and 31 Series Integral Bonnet Needle Valve
Part #: SS-5K-14B
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Handle KitSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Bar Handle Kit for O, 1 (0.172 in. [4.4 mm] orifice), 3N, 20 and 31 Series Integral Bonnet Needle Valve
Log in or Register to view price
Catalogs
Handle Kit
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-5K-14B — Stainless Steel Bar Handle Kit for O, 1 (0.172 in. [4.4 mm] orifice), 3N, 20 and 31 Series Integral Bonnet Needle Valve
| Attribute | Value |
|---|---|
| Body Material | Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Product | 0,1,20,3N,31Series |
| eClass (4.1) | 37010631 |
| eClass (5.1.4) | 37010291 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019102 |
| eClass (10.1) | 37019102 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| A-5K-14B-BK | - | - | - | - | - | View Product |
| A-5K-14G-BK | - | - | - | - | - | View Product |
| NY-2M-K6 | - | - | - | - | - | View Product |
| NY-5K-14G-BK | - | - | - | - | - | View Product |
| NY-5K-S | - | - | - | - | - | View Product |
| PH-5K-14K-BK | Phenolic | - | - | - | - | View Product |
| PH-5K-4K-BK | Phenolic | - | - | - | - | View Product |
| SS-5K-6NB | Stainless Steel | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
