text.skipToContent text.skipToNavigation

316L Stainless Steel Tube Butt Weld Reducing Union, 1 in. x 1/2 in. OD

Part #: 316L-16TB7-6-8

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Straights

Butt weld straight fitting ensures strong, clean connections in welded systems, supporting high-purity flow paths with minimal turbulence.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

316L Stainless Steel Tube Butt Weld Reducing Union, 1 in. x 1/2 in. OD

Part #: 316L-16TB7-6-8
View Catalog

Add To Favorites

Catalogs

Straights
Butt weld straight fitting ensures strong, clean connections in welded systems, supporting high-purity flow paths with minimal turbulence.

Specifications

316L-16TB7-6-8 — 316L Stainless Steel Tube Butt Weld Reducing Union, 1 in. x 1/2 in. OD

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/2 in.
Connection 2 Type Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37070710
eClass (5.1.4) 37020514
eClass (6.0) 37020514
eClass (6.1) 37020514
eClass (10.1) 37020514
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142615
UNSPSC (13.0601) 40183112
UNSPSC (15.1) 40183112
UNSPSC (17.1001) 40183112
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-12TB7-6-8 316L Stainless Steel 3/4 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product
316L-12TB7-6-8P 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld View Product
316L-4-ATW-6-400 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Swagelok® Tube Fitting View Product
316L-6-ATW-6-600 316L Stainless Steel 3/8 in. Automatic Tube Butt Weld 3/8 in. Swagelok® Tube Fitting View Product
316L-6TB7-6-4 316L Stainless Steel 3/8 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-8TB7-6-4 316L Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-8TB7-6-4P 316L Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LV-8TB7-6-6 316L VAR 1/2 in. Tube Butt Weld 3/8 in. Tube Butt Weld View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.