text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 3/4 in. Tube OD x 1/2 in. Female NPT

Part #: SS-12-TA-7-8

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40141622
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 3/4 in. Tube OD x 1/2 in. Female NPT

Part #: SS-12-TA-7-8
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-12-TA-7-8 — Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 3/4 in. Tube OD x 1/2 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 1/2 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40141622
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP Edelstahl 316 12 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde View Product
SS-12-TA-1-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-12-TA-1-12AN Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll 37° AN-Außengewinde View Product
SS-12-TA-1-12RS Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-TA-1-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-12-TA-1-12ST Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 1/ 16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-12-TA-1-12W Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Winkelanschweißverschraubung View Product
SS-12-TA-1-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Außengewinde View Product
SS-12-TA-1-16ST Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-12-TA-1-8 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-12-TA-1-8RS Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-12-TA-7-12 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-12-TA-7-12RT Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 3/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-12-TA-7-16 Edelstahl 316 3/4 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Innengewinde View Product
SS-1610-A-16ANF Edelstahl 316 1 Zoll Vormontierter Swagelok® Rohrstutzen 1 Zoll Innengewinde 37° View Product
SS-16-MTA-1-8 Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-16-MTA-1-8RS Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-16-MTA-7-8RG Edelstahl 316 16 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-16-TA-1-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-16-TA-1-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Außengewinde View Product
SS-16-TA-1-16AN Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll 37° AN-Außengewinde View Product
SS-16-TA-1-16RS Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Zylindrisches ISO-Außengewinde View Product
SS-16-TA-1-16RT Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-16-TA-1-16ST Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 5/16-12 Zoll Gerades SAE/MS-Außengewinde View Product
SS-16-TA-1-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-16-TA-7-12 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-16-TA-7-16 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1 Zoll NPT Innengewinde View Product
SS-16-TA-7-8 Edelstahl 316 1 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-18-MTA-1-12RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 3/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-18-MTA-1-8RS Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-18-MTA-7-8RG Edelstahl 316 18 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-1-TA-1-2 Edelstahl 316 1/16 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-200-A-2ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll 37° AN Rohrkonus View Product
SS-200-A-4ANF Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN Rohrkonus View Product
SS-20-TA-1-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrstutzen 1 1/4 Zoll NPT Außengewinde View Product
SS-24-TA-1-24 Edelstahl 316 1 1/2 Zoll Vormontierter Swagelok® Rohrstutzen 1 1/2 Zoll NPT Außengewinde View Product
SS-2-TA-1-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-2-TA-1-2RS Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-2-TA-1-2ST Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-1-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-2-TA-1-4RT Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-2-TA-1-OR Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-2-TA-7-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-2-TA-7-2RP Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde View Product
SS-2-TA-7-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-32-TA-1-32 Edelstahl 316 2 Zoll Vormontierter Swagelok® Rohrstutzen 2 Zoll NPT Außengewinde View Product
SS-400-A-4ANF Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN Rohrkonus View Product
SS-4-TA-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-4-TA-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4-TA-1-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-TA-1-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-4-TA-1-4AN Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN-Außengewinde View Product
SS-4-TA-1-4RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-4-TA-1-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-4-TA-1-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-4-TA-1-4ST Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-4-TA-1-4W Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Winkelanschweißverschraubung View Product
SS-4-TA-1-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-4-TA-1-6RS Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-4-TA-1-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-4-TA-1-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-4-TA-7-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-4-TA-7-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde View Product
SS-4-TA-7-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-4-TA-7-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-4-TA-7-4RG Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-4-TA-7-4RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-4-TA-7-4RP Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-4-TA-7-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-4-TA-7-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
SS-4-TA-7-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-600-A-6ANF Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll 37° AN Rohrkonus View Product
SS-6-MTA-1-2 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-6-MTA-1-2RS Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-MTA-1-2RT Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-MTA-1-4 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-6-MTA-1-4RS Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-MTA-1-4RT Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-MTA-1-6RS Edelstahl 316 6 mm Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-6-MTA-7-2 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-6-MTA-7-2RP Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/8 Zoll Zylindrisches ISO-Innengewinde View Product
SS-6-MTA-7-4 Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-6-MTA-7-4RG Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-6-MTA-7-4RJ Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-6-MTA-7-4RP Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-6-MTA-7-4RT Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-MTA-7-6RG Edelstahl 316 6 mm Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-6-MTA-7-8RG Edelstahl 316 6 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-6-TA-1-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-6-TA-1-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Außengewinde View Product
SS-6-TA-1-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-6-TA-1-4AN Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll 37° AN-Außengewinde View Product
SS-6-TA-1-4RS Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-TA-1-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-TA-1-4ST Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6-TA-1-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-6-TA-1-6AN Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll 37° AN-Außengewinde View Product
SS-6-TA-1-6RS Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-TA-1-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-TA-1-6ST Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6-TA-1-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-6-TA-1-8RS Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-6-TA-1-8RT Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-6-TA-1-8ST Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-6-TA-1-8W Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll Winkelanschweißverschraubung View Product
SS-6-TA-1-OR Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 9/16-18 Zoll Zylindrisches SAE/MS-Gewinde mit O-Ring View Product
SS-6-TA-7-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/8 Zoll NPT Innengewinde View Product
SS-6-TA-7-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-6-TA-7-4RP Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-6-TA-7-4RT Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-TA-7-6 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
SS-6-TA-7-6RG Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-6-TA-7-6RT Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-6-TA-7-8 Edelstahl 316 3/8 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-810-A-8ANF Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll 37° AN Rohrkonus View Product
SS-8-MTA-1-4 Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-8-MTA-1-4RS Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-MTA-1-4RT Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-MTA-7-4 Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-8-MTA-7-4RG Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-MTA-7-4RT Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-MTA-7-8RG Edelstahl 316 8 mm Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-TA-1-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Außengewinde View Product
SS-8-TA-1-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Außengewinde View Product
SS-8-TA-1-4RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-TA-1-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Außengewinde View Product
SS-8-TA-1-6RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-TA-1-6ST Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-TA-1-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Außengewinde View Product
SS-8-TA-1-8AN Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll 37° AN-Außengewinde View Product
SS-8-TA-1-8RS Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
SS-8-TA-1-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Außengewinde View Product
SS-8-TA-1-8ST Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-TA-1-8W Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Winkelanschweißverschraubung View Product
SS-8-TA-1-OR Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4-16 Zoll Gerades SAE/MS-Außengewinde View Product
SS-8-TA-7-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/4 Zoll NPT Innengewinde View Product
SS-8-TA-7-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll NPT Innengewinde View Product
SS-8-TA-7-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-TA-7-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll NPT Innengewinde View Product
SS-8-TA-7-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-8-TA-7-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll NPT Innengewinde View Product
SS-8-TA-7-8RG Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-8-TA-7-8RP Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Zylindrisches ISO-Innengewinde View Product
SS-8-TA-7-8RT Edelstahl 316 1/2 Zoll Swagelok® Rohrstutzen 1/2 Zoll Kegeliges ISO-Innengewinde View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.