text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Connector, 25 mm Tube OD x 1 in. Female ISO Parallel Thread

Part #: SS-25M0-7-16RP

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 25 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 in.
Connection 2 Type Female ISO Parallel Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Connector, 25 mm Tube OD x 1 in. Female ISO Parallel Thread

Part #: SS-25M0-7-16RP
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

SS-25M0-7-16RP — Stainless Steel Swagelok Tube Fitting, Female Connector, 25 mm Tube OD x 1 in. Female ISO Parallel Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 25 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1 in.
Connection 2 Type Female ISO Parallel Thread
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-300-7-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-3M0-7-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-3M0-7-4RG 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-400-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-400-7-2RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-400-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-400-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-400-7-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-400-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-400-7-6RG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-400-7-6RJ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба ISO (RJ) View Product
SS-400-7-6RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-400-7-8 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-400-7-8RG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-8RJ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба ISO (RJ) View Product
SS-400-7-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-500-7-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-600-7-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-600-7-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-600-7-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-600-7-4RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-4RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-600-7-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-600-7-6RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-6RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-6RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-600-7-8 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-600-7-8RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-8RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-8RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-2 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-6M0-7-2RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-2RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-6M0-7-2RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-4 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-6M0-7-4RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-4RJ Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-6M0-7-4RP Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-6M0-7-4RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-6 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-6M0-7-6RG Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-6M0-7-6RT Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-6M0-7-8 Нержавеющая сталь 316 6 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.