text.skipToContent text.skipToNavigation

316 Stainless Steel Tube Socket Weld Union, 1/4 in. OD

Part #: SS-4-TSW-6

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Socket Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Socket Weld
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183103
Straights

Built for strength and purity, this socket weld straight fitting delivers clean, secure connections in compact welded systems with minimal flow disruption.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

316 Stainless Steel Tube Socket Weld Union, 1/4 in. OD

Part #: SS-4-TSW-6
View Catalog

Add To Favorites

Catalogs

Straights
Built for strength and purity, this socket weld straight fitting delivers clean, secure connections in compact welded systems with minimal flow disruption.

Specifications

SS-4-TSW-6 — 316 Stainless Steel Tube Socket Weld Union, 1/4 in. OD

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Socket Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Socket Weld
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-12-TSW-6 316 Stainless Steel 3/4 in. Tube Socket Weld 3/4 in. Tube Socket Weld View Product
SS-16-TSW-6 316 Stainless Steel 1 in. Tube Socket Weld 1 in. Tube Socket Weld View Product
SS-4-TSW-1-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Male NPT View Product
SS-4-TSW-7-2 316 Stainless Steel 1/4 in. Tube Socket Weld 1/8 in. Female NPT View Product
SS-4-TSW-7-4 316 Stainless Steel 1/4 in. Tube Socket Weld 1/4 in. Female NPT View Product
SS-6-TSW-1-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Male NPT View Product
SS-6-TSW-6 316 Stainless Steel 3/8 in. Tube Socket Weld 3/8 in. Tube Socket Weld View Product
SS-6-TSW-7-4 316 Stainless Steel 3/8 in. Tube Socket Weld 1/4 in. Female NPT View Product
SS-8-TSW-1-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Male NPT View Product
SS-8-TSW-6 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Tube Socket Weld View Product
SS-8-TSW-7-6 316 Stainless Steel 1/2 in. Tube Socket Weld 3/8 in. Female NPT View Product
SS-8-TSW-7-8 316 Stainless Steel 1/2 in. Tube Socket Weld 1/2 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.