text.skipToContent text.skipToNavigation

316 Stainless Steel High Pressure Fitting, 1/4 in. Swagelok Fitting x 1/4 in. Male NPT

Part #: SS-440-1-4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type High-Pressure Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183110
Straights

Sno-Trik straight fittings deliver reliable, leak-tight performance in high-pressure systems up to 60 000 psi with durable, cone-and-ferrule design.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel High Pressure Fitting, 1/4 in. Swagelok Fitting x 1/4 in. Male NPT

Part #: SS-440-1-4
View Catalog

Add To Favorites

Catalogs

Straights

Sno-Trik straight fittings deliver reliable, leak-tight performance in high-pressure systems up to 60 000 psi with durable, cone-and-ferrule design.

Specifications

SS-440-1-4 — 316 Stainless Steel High Pressure Fitting, 1/4 in. Swagelok Fitting x 1/4 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type High-Pressure Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-44M-A-200 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/8 in. Swagelok® Tube Fitting View Product
SS-44M-A-400 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Swagelok® Tube Fitting View Product
SS-44M-A-441 316 Stainless Steel 9/16-18 in. High-Pressure Male Thread 1/4 in. Coned Tube Stub View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.