text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread

Part #: SS-600-7-4RG

Specifications

Attribute Value
몸체 재질 316 Stainless Steel
관통형 아니오
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 3/8 in.
연결구 1 종류 Swagelok® Tube Fitting
연결구 2 크기 1/4 in.
연결구 2 종류 Female ISO Parallel Gauge Thread
유량 제한기 아니오
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
직선형

직선형 암나사 튜브 커넥터는 튜빙과 나사형 부품 사이에 신뢰성 높고 누설 없는 연결을 제공하므로, 핵심 유체 시스템에 이상적입니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread

Part #: SS-600-7-4RG
View Catalog

Add To Favorites

Catalogs

직선형
직선형 암나사 튜브 커넥터는 튜빙과 나사형 부품 사이에 신뢰성 높고 누설 없는 연결을 제공하므로, 핵심 유체 시스템에 이상적입니다.

Specifications

SS-600-7-4RG — Stainless Steel Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Parallel (Gauge) Thread

Attribute Value
몸체 재질 316 Stainless Steel
관통형 아니오
세정 공정 Standard Cleaning and Packaging (SC-10)
연결구 1 크기 3/8 in.
연결구 1 종류 Swagelok® Tube Fitting
연결구 2 크기 1/4 in.
연결구 2 종류 Female ISO Parallel Gauge Thread
유량 제한기 아니오
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 암나사 NPT View Product
B-600-7-8 황동 3/8인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
B-6M0-7-4RG 황동 6mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 평행 게이지 나사 View Product
B-810-7-8 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
HC-810-7-8 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
M-400-7-4 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 암나사 NPT View Product
M-810-7-8 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
S-1210-7-12 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 암나사 NPT View Product
S-810-7-8 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
SS-100-7-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 암나사 NPT View Product
SS-100-7-4 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 암나사 NPT View Product
SS-1010-7-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 암나사 NPT View Product
SS-1010-7-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 암나사 NPT View Product
SS-1010-7-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
SS-10M0-7-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 암나사 NPT View Product
SS-10M0-7-4RG 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-10M0-7-4RJ 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 나사(RJ) View Product
SS-10M0-7-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 경사나사 View Product
SS-10M0-7-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 암나사 NPT View Product
SS-10M0-7-6RG 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-10M0-7-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 암나사 ISO 경사나사 View Product
SS-10M0-7-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
SS-10M0-7-8RG 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-10M0-7-8RJ 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 암나사 ISO 나사(RJ) View Product
SS-10M0-7-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 암나사 ISO 경사나사 View Product
SS-1210-7-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 암나사 NPT View Product
SS-1210-7-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 암나사 ISO 경사나사 View Product
SS-1210-7-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 암나사 NPT View Product
SS-1210-7-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 암나사 NPT View Product
SS-12M0-7-0007 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-12M0-7-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 암나사 NPT View Product
SS-12M0-7-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 암나사 ISO 경사나사 View Product
SS-12M0-7-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 암나사 NPT View Product
SS-12M0-7-4RG 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-12M0-7-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 암나사 ISO 경사나사 View Product
SS-12M0-7-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 암나사 NPT View Product
SS-12M0-7-6RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-6RJ Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll ISO-Innengewinde (RJ) View Product
SS-12M0-7-6RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-8 Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-12M0-7-8RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-12M0-7-8RJ Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll ISO-Innengewinde (RJ) View Product
SS-12M0-7-8RT Edelstahl 316 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-12M0-7-M20X1.5RG Edelstahl 316 12 mm Swagelok® Rohrverschraubung M20 x 1,5 Zylindrisches Manometer-Innengewinde View Product
SS-1410-7-12 Edelstahl 316 7/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-15M0-7-8 Edelstahl 316 15 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-1610-7-12 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-1610-7-16 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-1610-7-8 Edelstahl 316 1 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-16M0-7-8 Edelstahl 316 16 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-18M0-7-8 Edelstahl 316 18 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-2000-7-20 Edelstahl 316 1 1/4 Zoll Swagelok® Rohrverschraubung 1 1/4 Zoll NPT Innengewinde View Product
SS-200-7-2 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-200-7-2RT Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-200-7-4 Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-200-7-4RG Edelstahl 316 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-20M0-7-12 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-20M0-7-8 Edelstahl 316 20 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-22M0-7-12 Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-22M0-7-12RP Edelstahl 316 22 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Innengewinde View Product
SS-2400-7-24 Edelstahl 316 1 1/2 Zoll Swagelok® Rohrverschraubung 1 1/2 Zoll NPT Innengewinde View Product
SS-25M0-7-16 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll NPT Innengewinde View Product
SS-25M0-7-16RP Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Innengewinde View Product
SS-300-7-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-3M0-7-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-3M0-7-4RG Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-400-7-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-400-7-2RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-2RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-7-4RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-4RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-400-7-4RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-4SC11 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-400-7-6 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Innengewinde View Product
SS-400-7-6RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-6RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll ISO-Innengewinde (RJ) View Product
SS-400-7-6RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-400-7-8 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Innengewinde View Product
SS-400-7-8RG Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Innengewinde (Manometer) View Product
SS-400-7-8RJ Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll ISO-Innengewinde (RJ) View Product
SS-400-7-8RT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Innengewinde View Product
SS-500-7-4 Edelstahl 316 5/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-7-12 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Innengewinde View Product
SS-600-7-2 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Innengewinde View Product
SS-600-7-4 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Innengewinde View Product
SS-600-7-4RJ Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll ISO-Innengewinde (RJ) View Product
SS-600-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-600-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread View Product
SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.