|
Stainless Steel Medium Flow Metering Valve, 1/8 in. Swagelok Tube Fitting
Referencia #: SS-2MG
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Gerade Ausführung, mittlerer DurchflussNehmen Sie mit unseren Dosierventilen feine Einstellungen in Anwendungen mit niedrigem oder hohem Druck, niedrigem, mittlerem oder hohem Durchfluss vor, die in analytischen oder Forschungsanwendungen genaue Durchflusskontrolle liefern. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Medium Flow Metering Valve, 1/8 in. Swagelok Tube Fitting
Inicie la sesión o regístrese para ver los precios
Catálogos
Gerade Ausführung, mittlerer Durchfluss
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: Step-by-step identification procedure for threads and end connections.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Pages 1-3. Features: installation in high-pressure applications and high safety-factor systems.
NOTICE DE MONTAGE – Kit de poignée à vernier / Vannes de réglage fin séries S, M et L
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-2MG — Stainless Steel Medium Flow Metering Valve, 1/8 in. Swagelok Tube Fitting
| Atributo | Valor |
|---|---|
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Standard Cleaning and Packaging (SC-10) |
| Größe Verbindung 1 | 1/8 in. |
| Typ Verbindung 1 | Swagelok® Tube Fitting |
| Größe Verbindung 2 | 1/8 in. |
| Typ Verbindung 2 | Swagelok® Tube Fitting |
| Maximaler Cv | 0.03 |
| Griffart | Knurled |
| Maximale Temperatur °F (°C) | 400 (204) |
| Minimum-Temperatur °F (°C) | -10 (-23) |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010203 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-4MG | Laiton chromé gris-argent | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| B-6MG-MM | Laiton chromé gris-argent | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
| SS-2MG4 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | Ver producto |
| SS-2MG-MH | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-31RF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | Ver producto |
| SS-31RS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-31RS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | Ver producto |
| SS-4MG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-4MG2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | Ver producto |
| SS-4MG-MH | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | Ver producto |
| SS-4MG-VCR | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Ver producto |
| SS-6MG-MM | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-6MG-MM-BU | 316 스테인리스강 | 6 mm | 스웨즈락® 튜브 피팅 | 6 mm | 스웨즈락® 튜브 피팅 | Ver producto |
| SS-6MG-MM-MH | 316 스테인리스강 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | Ver producto |
| SS-MGVR4 | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Ver producto |
| SS-MGVR4-MH | 316 스테인리스강 | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | 1/4인치 | 면 밀폐(메탈 가스켓) 수나사 VCR | Ver producto |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
