text.skipToContent text.skipToNavigation

316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, NC Actuator

Part #: 6LVV-DPBW4-P-C

Specifications

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.27
Maximum Temperature, °F (°C) 150 (65)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40183102
Straight Pattern and Multiport

Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, NC Actuator

Part #: 6LVV-DPBW4-P-C
View Catalog

Add To Favorites

Catalogs

Straight Pattern and Multiport
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.

Specifications

6LVV-DPBW4-P-C — 316L VIM-VAR UHP Diaphragm Sealed Valve, 1/4 in. TBW, SC-01 Cleaned, NC Actuator

Attribute Value
Body Material 316L VIM-VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type Tube Butt Weld
Connection 2 Size 1/4 in.
Connection 2 Type Tube Butt Weld
CV Maximum 0.27
Maximum Temperature, °F (°C) 150 (65)
Minimum Temperature, °F (°C) -10 (-23)
eClass (4.1) 37010206
eClass (5.1.4) 37011800
eClass (6.0) 37011801
eClass (6.1) 37011801
eClass (10.1) 37011801
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141621
UNSPSC (11.0501) 40141621
UNSPSC (13.0601) 40141621
UNSPSC (15.1) 40141621
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LVV-DPA111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPBW4-P1-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPC111P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPFR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPFR4-P-CM 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPFR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPHVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPL11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPMR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread 1/4 in. Face Seal (Metal Gasket) Male Rotatable VCR Thread View Product
6LVV-DPR11P-C 316L VIM-VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
6LVV-DPS4-C 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6LVV-DPS4-O 316L VIM-VAR 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6LVV-DPS6M-C 316L VIM-VAR 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
6LVV-DPTVR4-P 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVFR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
6LVV-DPVR4-P1-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVR4-P-C 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
6LVV-DPVR4-P-O 316L VIM-VAR 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.