text.skipToContent text.skipToNavigation

Raccordement de flexible push-on multifonctions, adaptateur pour tube 3/8 po en acier inoxydable, diam. flexible 3/8 po

Part #: SS-PB6-TA6

Specifications

Attribute Value
Body Material Acier inoxydable
Connection 1 Size 3/8 po
Connection 1 Type Adaptateur pour tube Swagelok®
End Connection Material Acier inoxydable 316
Hose Size 3/8 po
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
End Connections

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.

Raccordement de flexible push-on multifonctions, adaptateur pour tube 3/8 po en acier inoxydable, diam. flexible 3/8 po

Part #: SS-PB6-TA6
View Catalog

Add To Favorites

Catalogs

End Connections
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Specifications

SS-PB6-TA6 — Raccordement de flexible push-on multifonctions, adaptateur pour tube 3/8 po en acier inoxydable, diam. flexible 3/8 po

Attribute Value
Body Material Acier inoxydable
Connection 1 Size 3/8 po
Connection 1 Type Adaptateur pour tube Swagelok®
End Connection Material Acier inoxydable 316
Hose Size 3/8 po
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-PB12-PM12 Brass 3/4 in. Male NPT - - View Product
B-PB12-TA12 Brass 3/4 in. Swagelok® Tube Adapter - - View Product
B-PB4-MT4 Brass 1/4 in. Male ISO Tapered Thread - - View Product
B-PB4-PM4 Brass 1/4 in. Male NPT - - View Product
B-PB4-TA4 Brass 1/4 in. Swagelok® Tube Adapter - - View Product
B-PB6-MT6 Brass 3/8 in. Male ISO Tapered Thread - - View Product
B-PB6-PM4 Brass 1/4 in. Male NPT - - View Product
B-PB6-PM6 Brass 3/8 in. Male NPT - - View Product
B-PB6-TA6 Brass 3/8 in. Swagelok® Tube Adapter - - View Product
B-PB6-TM10 Brass 10 mm Swagelok® Tube Adapter - - View Product
B-PB8-PM8 Brass 1/2 in. Male NPT - - View Product
B-PB8-TA8 Brass 1/2 in. Swagelok® Tube Adapter - - View Product
B-PB8-TM12 Brass 12 mm Swagelok® Tube Adapter - - View Product
SS-PB12-PM12 316 Stainless Steel 3/4 in. Male NPT - - View Product
SS-PB12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - View Product
SS-PB16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - View Product
SS-PB4-6 316 Stainless Steel 1/4 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB4-MT4 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-PB4-PM4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-PB4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-PB4-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-PB4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - View Product
SS-PB4-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - View Product
SS-PB6-6 316 Stainless Steel 3/8 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB6-MT6 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-PB6-PM4 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-PB6-PM6 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-PB6-SL6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-PB6-TA4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB6-TM10 316 Stainless Steel 10 mm Swagelok® Tube Adapter - - View Product
SS-PB6-TM8 316 Stainless Steel 8 mm Swagelok® Tube Adapter - - View Product
SS-PB8-6 316 Stainless Steel 1/2 in. Multi-Purpose Push-On Hose Insert - - View Product
SS-PB8-MT8 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-PB8-PM8 316 Stainless Steel 1/2 in. Male NPT - - View Product
SS-PB8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-PB8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - View Product
SS-PB8-TM12 316 Stainless Steel 12 mm Swagelok® Tube Adapter - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.