|
Gewindefitting, Edelstahl, 1 1/4 Zoll NPT-Außengewinde - 1 Zoll NPT-Innengewinde
Réf. pièce : SS-20-RB-16
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
직선형직선형 리듀서 피팅은 선형 유로에서 서로 다른 크기의 파이프를 연결하므로, 까다로운 배관 시스템에서 유량 효율을 유지하는 데 이상적입니다. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Gewindefitting, Edelstahl, 1 1/4 Zoll NPT-Außengewinde - 1 Zoll NPT-Innengewinde
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
직선형
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-20-RB-16 — Gewindefitting, Edelstahl, 1 1/4 Zoll NPT-Außengewinde - 1 Zoll NPT-Innengewinde
| Attribut | Valeur |
|---|---|
| 몸체 재질 | 316 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1 1/4인치 |
| 연결구 1 종류 | 수나사 NPT |
| 연결구 2 크기 | 1인치 |
| 연결구 2 종류 | 암나사 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020564 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40141607 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Afficher le produit |
| B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | Afficher le produit |
| SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | Afficher le produit |
| SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | Afficher le produit |
| SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | Afficher le produit |
| SS-12-HRN-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-12-RA-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | Afficher le produit |
| SS-12-RA-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/8 po | Filetage NPT mâle | Afficher le produit |
| SS-12-RA-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/2 po | Filetage NPT mâle | Afficher le produit |
| SS-12-RB-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | Afficher le produit |
| SS-12-RB-6 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-12-RB-8 | Edelstahl 316 | 3/4 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-HRCG-12 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-HRCG-8 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-HRN-12 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-16-HRN-8 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Außengewinde | Afficher le produit |
| SS-16-RA-12 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 3/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-16-RA-4 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-16-RA-8 | Edelstahl 316 | 1 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Außengewinde | Afficher le produit |
| SS-16-RB-12 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-RB-4 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-RB-6 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-16-RB-8 | Edelstahl 316 | 1 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-20-RB-8 | Edelstahl 316 | 1 1/4 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-24-RB-12 | Edelstahl 316 | 1 1/2 Zoll | NPT Außengewinde | 3/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-24-RB-16 | Edelstahl 316 | 1 1/2 Zoll | NPT Außengewinde | 1 Zoll | NPT Innengewinde | Afficher le produit |
| SS-24-RB-8 | Edelstahl 316 | 1 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-2-HRN-1 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/16 Zoll | NPT Außengewinde | Afficher le produit |
| SS-2-RA-1 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/16 Zoll | NPT Außengewinde | Afficher le produit |
| SS-32-RB-16 | Edelstahl 316 | 2 Zoll | NPT Außengewinde | 1 Zoll | NPT Innengewinde | Afficher le produit |
| SS-32-RB-8 | Edelstahl 316 | 2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | Afficher le produit |
| SS-4-HRCG-2 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-4-HRN-2 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-4-RA-2 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-4-RB-2 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-4-RBT-2RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | 1/8 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| SS-6-HRCG-4 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-6-HRN-2 | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-6-HRN-4 | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-6-RA-2 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-6-RA-4 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-6-RAT-4RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | Afficher le produit |
| SS-6-RB-2 | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-6-RB-4 | Edelstahl 316 | 3/8 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-6-RBT-4RT | Edelstahl 316 | 3/8 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| SS-8-HRCG-2 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-HRCG-4 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-HRCG-6 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-HRN-2 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-HRN-4 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-HRN-6 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-HRNT-6RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 3/8 Zoll | Kegeliges ISO-Außengewinde | Afficher le produit |
| SS-8-RA-2 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-RA-4 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-RA-6 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Außengewinde | Afficher le produit |
| SS-8-RAT-4RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Außengewinde | Afficher le produit |
| SS-8-RB-2 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-RB-4 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-RB-6 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Innengewinde | Afficher le produit |
| SS-8-RBT-4RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
| SS-8-RBT-6RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Außengewinde | 3/8 Zoll | Kegeliges ISO-Innengewinde | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
