text.skipToContent text.skipToNavigation

316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-4-VCR-3S-2TB7P

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/8 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37029290
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Short Glands

Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Part #: 6LV-4-VCR-3S-2TB7P
View Catalog

Add To Favorites

Catalogs

Short Glands
Short VCR® gland supports compact, high-purity face seal connections in tight spaces—ideal for semiconductor and vacuum-grade assemblies.

Specifications

6LV-4-VCR-3S-2TB7P — 316L VAR VCR Fitting, Short Tube Butt Weld Gland, 1/4 in. VCR x 1/8 x 0.028 in. TBW, 0.75 in. (19.1 mm) Ext, SC-01 Cleaned

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Gland
Connection 2 Size 1/8 in.
Connection 2 Type Tube Butt Weld
Feature Electropolished
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37029290
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3AS 316L Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Automatic Tube Butt Weld View Product
316L-8-VCR-3AS 316L Stainless Steel 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Automatic Tube Butt Weld View Product
6LV-12-VCR-3S-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-2-VCR-3S-2TB7P 316L VAR 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB2P 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3S-6TB7 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-2TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB2P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB3P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-4TB7P 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-4-VCR-3S-6MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Tube Butt Weld View Product
6LV-4-VCR-3S-8MTB7 316L VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 8 mm Tube Butt Weld View Product
6LV-8-VCR-3S-10MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 10 mm Tube Butt Weld View Product
6LV-8-VCR-3S-12MTB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 12 mm Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-4TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-6TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB2P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB3P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LV-8-VCR-3S-8TB7P 316L VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB2P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-4-VCR-3S-4TB7P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-8-VCR-3S-8TB3P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
HC22-4-VCR-3S-4TB2 Alloy C-22 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
SS-4-VCR-3-.50LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product
SS-4-VCR-3-.75LG 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.