|
316L VAR VCR 接头,短卡套管对接焊接管,1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.38 in. (9.6 mm) 加长管
Part #: 6LV-4-VCR-3S-4TB3
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
短接管使用世伟洛克 VCR® 金属垫片面密封,可以在保持金属对金属密封高纯性的同时实现密封连接。 Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
316L VAR VCR 接头,短卡套管对接焊接管,1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.38 in. (9.6 mm) 加长管
Log in or Register to view price
Catalogs
短接管
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
Specifications
6LV-4-VCR-3S-4TB3 — 316L VAR VCR 接头,短卡套管对接焊接管,1/4 in. VCR x 1/4 x 0.035 in. TBW, 0.38 in. (9.6 mm) 加长管
| Attribute | Value |
|---|---|
| 阀体材料 | 316L VAR |
| 清洁工艺 | 标准清洁和包装 (SC-10) |
| 接头 1 尺寸 | 1/4 in. |
| 接头 1 类型 | VCR® 金属垫片面密封盖 |
| 接头 2 尺寸 | 1/4 in. |
| 接头 2 类型 | 卡套管对接焊接 |
| 流量限制器 | 否 |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31163000 |
| UNSPSC (10.0) | 40142610 |
| UNSPSC (11.0501) | 40142610 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183107 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCR-3AS | 316L Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Automatic Tube Butt Weld | View Product |
| 316L-8-VCR-3AS | 316L Stainless Steel | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Automatic Tube Butt Weld | View Product |
| 6LV-12-VCR-3S-12TB7-065P | 316L VAR | 3/4 in. | VCR® Metal Gasket Face Seal Gland | 3/4 in. | Tube Butt Weld | View Product |
| 6LV-2-VCR-3S-2TB7 | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-2-VCR-3S-2TB7P | 316L VAR | 1/8 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3S-6TB2P | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-HVCR-3S-6TB7 | 316L VAR | 1/4 in. | High-Flow VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-2TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-2TB7P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/8 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB2 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB2P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB2PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB3P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB7P | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-4TB7PB25 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-6MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 6 mm | Tube Butt Weld | View Product |
| 6LV-4-VCR-3S-8MTB7 | 316L VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 8 mm | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-10MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 10 mm | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-12MTB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 12 mm | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-4TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-4TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-6TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-6TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-6TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-6TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 3/8 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB2 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB2P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB3 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB3P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB7 | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LV-8-VCR-3S-8TB7P | 316L VAR | 1/2 in. | VCR® Metal Gasket Face Seal Gland | 1/2 in. | Tube Butt Weld | View Product |
| 6LVV-4-VCR-3S-4TB2P | 316L VIM VAR | 1/4 in. | VCR® Metal Gasket Face Seal Gland | 1/4 in. | Tube Butt Weld | View Product |
| 6LVV-4-VCR-3S-4TB7P | Acero Inoxidable 316L VIM VAR | 1/4 pulg. | Manguito para accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Soldadura de tubo a tope | View Product |
| 6LVV-8-VCR-3S-8TB3P | Acero Inoxidable 316L VIM VAR | 1/2 pulg. | Manguito para accesorio de cierre frontal con junta plana metálica VCR® | 1/2 pulg. | Soldadura de tubo a tope | View Product |
| HC22-4-VCR-3S-4TB2 | Aleación C-22 | 1/4 pulg. | Manguito para accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Soldadura de tubo a tope | View Product |
| SS-4-VCR-3-.50LG | Acero inoxidable 316 | 1/4 pulg. | Manguito para accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Soldadura de tubo por encastre | View Product |
| SS-4-VCR-3-.75LG | Acero inoxidable 316 | 1/4 pulg. | Manguito para accesorio de cierre frontal con junta plana metálica VCR® | 1/4 pulg. | Soldadura de tubo por encastre | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
