|
Terminal manguera Push-On para servicio general de 3/4 pulg., 3/4 pulg. adaptador a tubo de acero inoxidable
Part #: SS-PB12-TA12
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
End ConnectionsEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactoSi tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Terminal manguera Push-On para servicio general de 3/4 pulg., 3/4 pulg. adaptador a tubo de acero inoxidable
Log in or Register to view price
Catalogs
End Connections
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Specifications
SS-PB12-TA12 — Terminal manguera Push-On para servicio general de 3/4 pulg., 3/4 pulg. adaptador a tubo de acero inoxidable
| Attribute | Value |
|---|---|
| Body Material | Acero Inoxidable |
| Connection 1 Size | 3/4 pulg. |
| Connection 1 Type | Adaptador a tubo Swagelok® |
| End Connection Material | Acero inoxidable 316 |
| Hose Size | 3/4 pulg. |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-PB12-PM12 | Brass | 3/4 in. | Male NPT | - | - | View Product |
| B-PB12-TA12 | Brass | 3/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| B-PB4-MT4 | Brass | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
| B-PB4-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-PB4-TA4 | Brass | 1/4 in. | Swagelok® Tube Adapter | - | - | View Product |
| B-PB6-MT6 | Brass | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
| B-PB6-PM4 | Brass | 1/4 in. | Male NPT | - | - | View Product |
| B-PB6-PM6 | Brass | 3/8 in. | Male NPT | - | - | View Product |
| B-PB6-TA6 | Brass | 3/8 in. | Swagelok® Tube Adapter | - | - | View Product |
| B-PB6-TM10 | Brass | 10 mm | Swagelok® Tube Adapter | - | - | View Product |
| B-PB8-PM8 | Brass | 1/2 in. | Male NPT | - | - | View Product |
| B-PB8-TA8 | Brass | 1/2 in. | Swagelok® Tube Adapter | - | - | View Product |
| B-PB8-TM12 | Latón | 12 mm | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB12-PM12 | Acero Inoxidable | 3/4 pulg. | NPT macho | - | - | View Product |
| SS-PB16-TA16 | Acero Inoxidable | 1 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB4-6 | Acero Inoxidable | 1/4 pulg. | Manguera Push-on para Servicio General. | - | - | View Product |
| SS-PB4-MT4 | Acero Inoxidable | 1/4 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
| SS-PB4-PM4 | Acero Inoxidable | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-PB4-SL4 | Acero Inoxidable | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
| SS-PB4-TA4 | Acero Inoxidable | 1/4 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB4-TM6 | Acero Inoxidable | 6 mm | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB4-TM8 | Acero Inoxidable | 8 mm | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB6-6 | Acero Inoxidable | 3/8 pulg. | Manguera Push-on para Servicio General. | - | - | View Product |
| SS-PB6-MT6 | Acero Inoxidable | 3/8 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
| SS-PB6-PM4 | Acero Inoxidable | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-PB6-PM6 | Acero Inoxidable | 3/8 pulg. | NPT macho | - | - | View Product |
| SS-PB6-SL6 | Acero Inoxidable | 3/8 pulg. | Racor Swagelok® | - | - | View Product |
| SS-PB6-TA4 | Acero Inoxidable | 1/4 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB6-TA6 | Acero Inoxidable | 3/8 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB6-TA8 | Acero Inoxidable | 1/2 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB6-TM10 | Acero Inoxidable | 10 mm | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB6-TM8 | Acero Inoxidable | 8 mm | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB8-6 | Acero Inoxidable | 1/2 pulg. | Manguera Push-on para Servicio General. | - | - | View Product |
| SS-PB8-MT8 | Acero Inoxidable | 1/2 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
| SS-PB8-PM8 | Acero Inoxidable | 1/2 pulg. | NPT macho | - | - | View Product |
| SS-PB8-SL8 | Acero Inoxidable | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
| SS-PB8-TA8 | Acero Inoxidable | 1/2 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
| SS-PB8-TM12 | Acero Inoxidable | 12 mm | Adaptador a tubo Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
