|
Alloy C-276 Front Ferrule for 1/4 in. Swagelok Tube Fitting
부품 번호: HC-403-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
전위 페럴전위 페럴은 정밀한 씰 및 튜브 그립을 제공하므로, 핵심 유체 시스템에서 누설 없는 밀폐 성능을 유지하는 데 이상적입니다. 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Sichere Produktauswahl:
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich. 경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.
경고: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Alloy C-276 Front Ferrule for 1/4 in. Swagelok Tube Fitting
로그인 또는 회원가입하여 가격 보기
카탈로그
전위 페럴
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
HC-403-1 — Alloy C-276 Front Ferrule for 1/4 in. Swagelok Tube Fitting
| 속성 | 값 |
|---|---|
| 몸체 재질 | 합금 C-276 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 연결구 1 크기 | 1/4인치 |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | 제품 보기 |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | 제품 보기 |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | 제품 보기 |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | 제품 보기 |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | 제품 보기 |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | 제품 보기 |
| B-203-1 | Brass | 1/8 in. | - | - | - | 제품 보기 |
| B-403-1 | Brass | 1/4 in. | - | - | - | 제품 보기 |
| B-603-1 | Brass | 3/8 in. | - | - | - | 제품 보기 |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | 제품 보기 |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | 제품 보기 |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | 제품 보기 |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | 제품 보기 |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | 제품 보기 |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | 제품 보기 |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | 제품 보기 |
| NY-1613-1 | Nylon | 1 in. | - | - | - | 제품 보기 |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | 제품 보기 |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | 제품 보기 |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | 제품 보기 |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | 제품 보기 |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | 제품 보기 |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | 제품 보기 |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | 제품 보기 |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | 제품 보기 |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | 제품 보기 |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | 제품 보기 |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | 제품 보기 |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | 제품 보기 |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | 제품 보기 |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | 제품 보기 |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | 제품 보기 |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | 제품 보기 |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | 제품 보기 |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | 제품 보기 |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | 제품 보기 |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | 제품 보기 |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | 제품 보기 |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | 제품 보기 |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | 제품 보기 |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | 제품 보기 |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | 제품 보기 |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | 제품 보기 |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | 제품 보기 |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | 제품 보기 |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | 제품 보기 |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | 제품 보기 |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | 제품 보기 |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | 제품 보기 |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | 제품 보기 |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | 제품 보기 |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | 제품 보기 |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | 제품 보기 |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | 제품 보기 |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | 제품 보기 |
| T-12M3-1 | PTFE | 12 mm | - | - | - | 제품 보기 |
| T-1613-1 | PTFE | 1 in. | - | - | - | 제품 보기 |
| T-203-1 | PTFE | 1/8 in. | - | - | - | 제품 보기 |
| T-303-1 | PTFE | 3/16 in. | - | - | - | 제품 보기 |
| T-3M3-1 | PTFE | 3 mm | - | - | - | 제품 보기 |
| T-403-1 | PTFE | 1/4 in. | - | - | - | 제품 보기 |
| T-503-1 | PTFE | 5/16 in. | - | - | - | 제품 보기 |
| T-6M3-1 | PTFE | 6 mm | - | - | - | 제품 보기 |
| T-813-1 | PTFE | 1/2 in. | - | - | - | 제품 보기 |
| T-8M3-1 | PTFE | 8 mm | - | - | - | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
