text.skipToContent text.skipToNavigation

Raccord pour tube Swagelok en acier super duplex 2507, connecteur femelle, diam. ext. tube 1/2 po x taraudage NPT 1/2 po

Part #: 2507-810-7-8-SG2

Specifications

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok®-Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type NPT-Innengewinde
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden.

Raccord pour tube Swagelok en acier super duplex 2507, connecteur femelle, diam. ext. tube 1/2 po x taraudage NPT 1/2 po

Part #: 2507-810-7-8-SG2
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

2507-810-7-8-SG2 — Raccord pour tube Swagelok en acier super duplex 2507, connecteur femelle, diam. ext. tube 1/2 po x taraudage NPT 1/2 po

Attribute Value
Body Material Super Duplex Stainless Steel
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/2 Zoll
Connection 1 Type Swagelok®-Rohrverschraubung
Connection 2 Size 1/2 Zoll
Connection 2 Type NPT-Innengewinde
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-200-7-4RG 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-20M0-7-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-20M0-7-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-22M0-7-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-22M0-7-12RP 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Thread View Product
SS-2400-7-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Female NPT View Product
SS-25M0-7-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-25M0-7-16RP 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Female ISO Parallel Thread View Product
SS-300-7-2 Acero inoxidable 316 3/16 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-3M0-7-4 Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-3M0-7-4RG Acero inoxidable 316 3 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-400-7-12 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-400-7-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-7-2RG Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-400-7-2RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-400-7-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-7-4RG Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-400-7-4RJ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-400-7-4RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-400-7-4SC11 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-7-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-400-7-6RG Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-400-7-6RJ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-400-7-6RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-400-7-8 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-400-7-8RG Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-400-7-8RJ Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-400-7-8RT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-500-7-4 Acero inoxidable 316 5/16 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-7-12 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-600-7-2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-600-7-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-7-4RG Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-600-7-4RJ Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-600-7-4RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-600-7-6 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-600-7-6RG Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-600-7-6RJ Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-600-7-6RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-600-7-8 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-7-8RG Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-600-7-8RJ Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-600-7-8RT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-2 Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-6M0-7-2RG Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-2RP Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6M0-7-2RT Acero inoxidable 316 6 mm Racor Swagelok® 1/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-4 Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-6M0-7-4RG Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-4RJ Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6M0-7-4RP Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP Paralela View Product
SS-6M0-7-4RT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-6 Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-6M0-7-6RG Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-6RT Acero inoxidable 316 6 mm Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-6M0-7-8 Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-6M0-7-8RG Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-6M0-7-8RJ Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-6M0-7-8RT Acero inoxidable 316 6 mm Racor Swagelok® 1/2 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-12 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-810-7-16 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-810-7-4 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-810-7-4RJ Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-810-7-4RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-810-7-6RG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-810-7-6RJ Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP (RJ) View Product
SS-810-7-6RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Hembra ISO/BSP cónica View Product
SS-810-7-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-7-8RG Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Hembra ISO Paralela Manómetros View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.