text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Tapered Thread

Part #: B-600-7-4RT

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Tapered Thread

Part #: B-600-7-4RT
View Catalog

Add To Favorites

Catalogs

Straights

Straight female tube connector delivers a reliable, leak-tight connection between tubing and threaded components—ideal for critical fluid systems.

Specifications

B-600-7-4RT — Brass Swagelok Tube Fitting, Female Connector, 3/8 in. Tube OD x 1/4 in. Female ISO Tapered Thread

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-1010-7-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1210-7-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-12M0-7-4RT Brass 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-1410-7-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-1210-7-12RT Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. коническая резьба ISO View Product
SS-1210-7-16 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-1210-7-8 Нержавеющая сталь 316 3/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-12M0-7-0007 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12M0-7-12 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-12M0-7-12RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. коническая резьба ISO View Product
SS-12M0-7-4 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-12M0-7-4RG Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12M0-7-4RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-12M0-7-6 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-12M0-7-6RG Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12M0-7-6RJ Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба ISO (RJ) View Product
SS-12M0-7-6RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-12M0-7-8 Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-12M0-7-8RG Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-12M0-7-8RJ Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба ISO (RJ) View Product
SS-12M0-7-8RT Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-12M0-7-M20X1.5RG Нержавеющая сталь 316 12 мм Трубный обжимной фитинг Swagelok® M20 x 1,5 Внутренняя метрическая манометрическая резьба View Product
SS-1410-7-12 Нержавеющая сталь 316 7/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-15M0-7-8 Нержавеющая сталь 316 15 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-1610-7-12 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-1610-7-16 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-1610-7-8 Нержавеющая сталь 316 1 дюйм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-16M0-7-8 Нержавеющая сталь 316 16 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-18M0-7-8 Нержавеющая сталь 316 18 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-2000-7-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный обжимной фитинг Swagelok® 1 1/4 дюйма Внутр. резьба NPT View Product
SS-200-7-2 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-200-7-2RT Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. коническая резьба ISO View Product
SS-200-7-4 Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-200-7-4RG Нержавеющая сталь 316 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-20M0-7-12 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-20M0-7-8 Нержавеющая сталь 316 20 мм Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-22M0-7-12 Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-22M0-7-12RP Нержавеющая сталь 316 22 мм Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. цилиндрическая резьба ISO View Product
SS-2400-7-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный обжимной фитинг Swagelok® 1 1/2 дюйма Внутр. резьба NPT View Product
SS-25M0-7-16 Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-25M0-7-16RP Нержавеющая сталь 316 25 мм Трубный обжимной фитинг Swagelok® 1 дюйм Внутр. цилиндрическая резьба ISO View Product
SS-300-7-2 Нержавеющая сталь 316 3/16 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-3M0-7-4 Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-3M0-7-4RG Нержавеющая сталь 316 3 мм Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-12 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-400-7-2 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-400-7-2RG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-2RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. коническая резьба ISO View Product
SS-400-7-4 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-400-7-4RG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-4RJ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-400-7-4RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-400-7-4SC11 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-400-7-6 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-400-7-6RG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-6RJ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба ISO (RJ) View Product
SS-400-7-6RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. коническая резьба ISO View Product
SS-400-7-8 Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-400-7-8RG Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-400-7-8RJ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. резьба ISO (RJ) View Product
SS-400-7-8RT Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/2 дюйма Внутр. коническая резьба ISO View Product
SS-500-7-4 Нержавеющая сталь 316 5/16 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-600-7-12 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-600-7-2 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
SS-600-7-4 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба NPT View Product
SS-600-7-4RG Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-600-7-4RJ Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. резьба ISO (RJ) View Product
SS-600-7-4RT Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Внутр. коническая резьба ISO View Product
SS-600-7-6 Нержавеющая сталь 316 3/8 дюйма Трубный обжимной фитинг Swagelok® 3/8 дюйма Внутр. резьба NPT View Product
SS-600-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-6RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-600-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-600-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-600-7-8RG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-600-7-8RJ 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-600-7-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-6M0-7-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-7-2RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Parallel Thread View Product
SS-6M0-7-2RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-6M0-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-6M0-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Thread View Product
SS-6M0-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-6M0-7-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-6M0-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-6RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-6M0-7-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6M0-7-8RJ 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-6M0-7-8RT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-7-16 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-810-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-7-4RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-810-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-810-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-7-6RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-6RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-810-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-810-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-810-7-8RJ 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-810-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-810-7-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. SAE/MS Straight Thread View Product
SS-8M0-7-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-8M0-7-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-8M0-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-4RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-8M0-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-8M0-7-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-8M0-7-6RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-8M0-7-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-8M0-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8M0-7-8RJ 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-8M0-7-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.