|
Adaptador hembra Swagelok de latón, 1/2 pulg. OD x 3/8 pulg. NPT hembra
Part #: B-8-TA-7-6
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Adaptador hembra Swagelok de latón, 1/2 pulg. OD x 3/8 pulg. NPT hembra
Log in or Register to view price
Catalogs
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
B-8-TA-7-6 — Adaptador hembra Swagelok de latón, 1/2 pulg. OD x 3/8 pulg. NPT hembra
| Attribute | Value |
|---|---|
| Body Material | Latón |
| Bored Through | No |
| Cleaning Process | Limpieza y Embalaje estándar (SC-10) |
| Connection 1 Size | 1/2 pulg. |
| Connection 1 Type | Adaptador a tubo Swagelok® |
| Connection 2 Size | 3/8 pulg. |
| Connection 2 Type | NPT hembra |
| Flow Restrictor | No |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| S-6-TA-1-4 | Carbon Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-10-MTA-1-4RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-10-MTA-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-MTA-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-10-MTA-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-10-MTA-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-10-TA-1-10ST | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 7/8-14 in. | Male SAE/MS Straight Thread | View Product |
| SS-10-TA-1-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-TA-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-1210-A-12ANF | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female 37° AN | View Product |
| SS-12-MTA-1-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-12-MTA-1-4RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-6RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-1-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-MTA-1-8RS | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-MTA-1-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-12-MTA-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-12-MTA-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-12-MTA-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-12-MTA-7-8RP | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-12-TA-1-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-12-TA-1-12AN | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male 37° AN | View Product |
| SS-12-TA-1-12RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-1-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male ISO Tapered Thread | View Product |
| SS-12-TA-1-12ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 1/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male Pipe Weld | View Product |
| SS-12-TA-1-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Male NPT | View Product |
| SS-12-TA-1-16ST | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 5/16-12 in. | Male SAE/MS Straight Thread | View Product |
| SS-12-TA-1-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-12-TA-1-8RS | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-12-TA-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-12-TA-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Female ISO Tapered Thread | View Product |
| SS-12-TA-7-16 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT hembra | View Product |
| SS-12-TA-7-8 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | View Product |
| SS-1610-A-16ANF | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® preensamblado | 1 pulg. | Hembra AN 37° | View Product |
| SS-16-MTA-1-8 | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-16-MTA-1-8RS | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | View Product |
| SS-16-MTA-7-8RG | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | View Product |
| SS-16-TA-1-12 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT macho | View Product |
| SS-16-TA-1-16 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT macho | View Product |
| SS-16-TA-1-16AN | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Macho AN 37° | View Product |
| SS-16-TA-1-16RS | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-16-TA-1-16RT | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Rosca Macho ISO Cónica | View Product |
| SS-16-TA-1-16ST | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 5/16-12 pulg. | Rosca Macho SAE/MS paralela | View Product |
| SS-16-TA-1-8 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT macho | View Product |
| SS-16-TA-7-12 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | NPT hembra | View Product |
| SS-16-TA-7-16 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | NPT hembra | View Product |
| SS-16-TA-7-8 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | NPT hembra | View Product |
| SS-18-MTA-1-12RS | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 3/4 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18-MTA-1-8RS | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-18-MTA-7-8RG | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 1/2 pulg. | Rosca Hembra ISO Paralela Manómetros | View Product |
| SS-1-TA-1-2 | Acero inoxidable 316 | 1/16 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-200-A-2ANF | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Hembra AN 37° | View Product |
| SS-200-A-4ANF | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Hembra AN 37° | View Product |
| SS-20-TA-1-20 | Acero inoxidable 316 | 1 1/4 pulg. | Adaptador a tubo Swagelok® | 1 1/4 pulg. | NPT macho | View Product |
| SS-24-TA-1-24 | Acero inoxidable 316 | 1 1/2 pulg. | Adaptador a tubo Swagelok® preensamblado | 1 1/2 pulg. | NPT macho | View Product |
| SS-2-TA-1-2 | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | NPT macho | View Product |
| SS-2-TA-1-2RS | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Rosca Macho ISO/BSP Paralela | View Product |
| SS-2-TA-1-2ST | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-2-TA-1-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-2-TA-1-4RT | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-2-TA-1-OR | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 5/16-24 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-2-TA-7-2 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-2-TA-7-2RP | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-2-TA-7-4 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-32-TA-1-32 | Нержавеющая сталь 316 | 2 дюйма | Трубный переходник Swagelok® с предварительно обжатыми кольцами | 2 дюйма | Наруж. резьба NPT | View Product |
| SS-400-A-4ANF | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба 37° AN | View Product |
| SS-4-TA-1-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-4-TA-1-2RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-4-TA-1-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-4-TA-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4-TA-1-4AN | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | View Product |
| SS-4-TA-1-4RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-4-TA-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-4-TA-1-4SC11 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-4-TA-1-4ST | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-4-TA-1-4W | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-4-TA-1-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-4-TA-1-6RS | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | View Product |
| SS-4-TA-1-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-4-TA-1-OR | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-4-TA-7-2 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-4-TA-7-2RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-4-TA-7-2RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-4-TA-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-4-TA-7-4RG | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-4-TA-7-4RJ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | View Product |
| SS-4-TA-7-4RP | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-4-TA-7-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-4-TA-7-6 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | View Product |
| SS-4-TA-7-8 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-600-A-6ANF | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба 37° AN | View Product |
| SS-6-MTA-1-2 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6-MTA-1-2RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6-MTA-1-2RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-MTA-1-4 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6-MTA-1-4RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6-MTA-1-4RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-MTA-1-6RS | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 3/8 дюйма | Наружная цилиндрическая резьба ISO, прямой буртик | View Product |
| SS-6-MTA-7-2 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-6-MTA-7-2RP | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-6-MTA-7-4 | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-6-MTA-7-4RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-6-MTA-7-4RJ | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба ISO (RJ) | View Product |
| SS-6-MTA-7-4RP | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-6-MTA-7-4RT | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-6-MTA-7-6RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-6-MTA-7-8RG | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-6-TA-1-12 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6-TA-1-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6-TA-1-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-6-TA-1-4AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба 37° AN | View Product |
| SS-6-TA-1-4RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6-TA-1-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-TA-1-4ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 7/16-20 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-6-TA-1-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-6-TA-1-6AN | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба 37° AN | View Product |
| SS-6-TA-1-6RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6-TA-1-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-TA-1-6ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-6-TA-1-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-6-TA-1-8RS | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-6-TA-1-8RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-6-TA-1-8ST | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-6-TA-1-8W | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-6-TA-1-OR | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наруж. цилиндрическая резьба SAE/MS с уплотнительным кольцом | View Product |
| SS-6-TA-7-2 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Внутр. резьба NPT | View Product |
| SS-6-TA-7-4 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-6-TA-7-4RP | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая резьба ISO | View Product |
| SS-6-TA-7-4RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-6-TA-7-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. резьба NPT | View Product |
| SS-6-TA-7-6RG | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-6-TA-7-6RT | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-6-TA-7-8 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба NPT | View Product |
| SS-810-A-8ANF | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. резьба 37° AN | View Product |
| SS-8-MTA-1-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8-MTA-1-4RS | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8-MTA-1-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-MTA-7-4 | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-8-MTA-7-4RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-8-MTA-7-4RT | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. коническая резьба ISO | View Product |
| SS-8-MTA-7-8RG | Нержавеющая сталь 316 | 8 мм | Трубный переходник Swagelok® | 1/2 дюйма | Внутр. цилиндрическая манометрическая резьба ISO | View Product |
| SS-8-TA-1-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8-TA-1-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. резьба NPT | View Product |
| SS-8-TA-1-4RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8-TA-1-4RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-TA-1-6 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. резьба NPT | View Product |
| SS-8-TA-1-6RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8-TA-1-6RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-TA-1-6ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 9/16-18 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-8-TA-1-8 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба NPT | View Product |
| SS-8-TA-1-8AN | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. резьба 37° AN | View Product |
| SS-8-TA-1-8RS | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. цилиндрическая резьба ISO | View Product |
| SS-8-TA-1-8RT | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Наруж. коническая резьба ISO | View Product |
| SS-8-TA-1-8ST | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-8-TA-1-8W | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Вставное толстостенное трубное соединение под приварку | View Product |
| SS-8-TA-1-OR | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4-16 дюймов | Наружная цилиндрическая резьба SAE/MS | View Product |
| SS-8-TA-7-12 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 3/4 дюйма | Внутр. резьба NPT | View Product |
| SS-8-TA-7-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Внутр. резьба NPT | View Product |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
