|
Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll NPT-Innengewinde
Art.-Nr.: SS-400-7-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
Gerade AusführungenDie gerade Verschraubung mit Innengewinde bietet eine sichere und leckagefreie Verbindung zwischen Rohrleitung und Gewindeanschlüssen – ideal für kritische Fluidsystemanwendungen. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.
Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll NPT-Innengewinde
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
Gerade Ausführungen
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Technische Daten
SS-400-7-8 — Gerade Aufschraubverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung x 1/2 Zoll NPT-Innengewinde
| Attribute | Wert |
|---|---|
| Körperwerkstoff | Edelstahl 316 |
| durchgebohrt | Nein |
| Reinigungsverfahren | Standardreinigung und -verpackung (SC-10) |
| Größe Verbindung 1 | 1/4 Zoll |
| Typ Verbindung 1 | Swagelok® Rohrverschraubung |
| Größe Verbindung 2 | 1/2 Zoll |
| Typ Verbindung 2 | NPT Innengewinde |
| Durchflusswiderstand | Nein |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 2507-810-7-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| 6MO-810-7-8 | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| B-1010-7-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| B-1010-7-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| B-1210-7-12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| B-12M0-7-4RT | Brass | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| B-1410-7-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| B-1810-7-16 | Brass | 1 1/8 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Produkt anzeigen |
| B-200-7-2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| B-200-7-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| B-400-7-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| B-400-7-4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| B-400-7-4RG | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| B-400-7-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| B-400-7-8 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| B-600-7-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| B-600-7-4RT | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| B-600-7-6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| B-600-7-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| B-6M0-7-4RG | Brass | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| B-810-7-8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| HC-810-7-8 | Alloy C-276 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| M-400-7-4 | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| M-810-7-8 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| S-1210-7-12 | Carbon Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| S-810-7-8 | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-100-7-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-100-7-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-1010-7-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-1010-7-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-1010-7-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-10M0-7-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-10M0-7-4RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-10M0-7-4RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-10M0-7-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-7-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-10M0-7-6RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-10M0-7-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-10M0-7-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-10M0-7-8RG | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-10M0-7-8RJ | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-10M0-7-8RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-1210-7-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-1210-7-12RT | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-1210-7-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Produkt anzeigen |
| SS-1210-7-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-12M0-7-0007 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-12M0-7-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-12M0-7-12RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-12M0-7-4 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-12M0-7-4RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-12M0-7-4RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-12M0-7-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-12M0-7-6RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-12M0-7-6RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-12M0-7-6RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-12M0-7-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-12M0-7-8RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-12M0-7-8RJ | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-12M0-7-8RT | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-12M0-7-M20X1.5RG | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | M20 x 1.5 | Female Metric Gage Thread | Produkt anzeigen |
| SS-1410-7-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-15M0-7-8 | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-1610-7-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-1610-7-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Produkt anzeigen |
| SS-1610-7-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-16M0-7-8 | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-18M0-7-8 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-2000-7-20 | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | 1 1/4 in. | Female NPT | Produkt anzeigen |
| SS-200-7-2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-200-7-2RT | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-200-7-4 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-200-7-4RG | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-20M0-7-12 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-20M0-7-8 | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-22M0-7-12 | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-22M0-7-12RP | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | 3/4 in. | Female ISO Parallel Thread | Produkt anzeigen |
| SS-2400-7-24 | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | 1 1/2 in. | Female NPT | Produkt anzeigen |
| SS-25M0-7-16 | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female NPT | Produkt anzeigen |
| SS-25M0-7-16RP | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | 1 in. | Female ISO Parallel Thread | Produkt anzeigen |
| SS-300-7-2 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-3M0-7-4 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-3M0-7-4RG | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-400-7-12 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-400-7-2 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-400-7-2RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-400-7-2RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-400-7-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-400-7-4RG | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-400-7-4RJ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-400-7-4RT | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-400-7-4SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| SS-400-7-6 | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 NPT | Produkt anzeigen |
| SS-400-7-6RG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Rosca Hembra ISO Paralela Manómetros | Produkt anzeigen |
| SS-400-7-6RJ | 316 스테인리스강 | 1/4인치 | Swagelok® 튜브 피팅 | 3/8인치 | 암나사 ISO 나사(RJ) | Produkt anzeigen |
| SS-400-7-6RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 3/8 po | Taraudage conique ISO | Produkt anzeigen |
| SS-400-7-8RG | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage (manomètre) cylindrique ISO femelle | Produkt anzeigen |
| SS-400-7-8RJ | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Filetage ISO femelle (RJ) | Produkt anzeigen |
| SS-400-7-8RT | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/2 po | Taraudage conique ISO | Produkt anzeigen |
| SS-500-7-4 | Acier inoxydable 316 | 5/16 po | Raccord Swagelok® pour tubes | 1/4 po | Filetage NPT femelle | Produkt anzeigen |
| SS-600-7-12 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/4 po | Filetage NPT femelle | Produkt anzeigen |
| SS-600-7-2 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 1/8 po | Filetage NPT femelle | Produkt anzeigen |
| SS-600-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | NPT Innengewinde | Produkt anzeigen |
| SS-600-7-4RG | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | Produkt anzeigen |
| SS-600-7-4RJ | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | ISO-Innengewinde (RJ) | Produkt anzeigen |
| SS-600-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-600-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-600-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-600-7-6RJ | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | ISO-Innengewinde (RJ) | Produkt anzeigen |
| SS-600-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-600-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-600-7-8RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-600-7-8RJ | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-600-7-8RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-7-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-6M0-7-2RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-6M0-7-2RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-7-2RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-7-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-6M0-7-4RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-6M0-7-4RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-6M0-7-4RP | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Thread | Produkt anzeigen |
| SS-6M0-7-4RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-7-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-6M0-7-6RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-6M0-7-6RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-6M0-7-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-6M0-7-8RG | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-6M0-7-8RJ | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-6M0-7-8RT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-810-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Female NPT | Produkt anzeigen |
| SS-810-7-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Female NPT | Produkt anzeigen |
| SS-810-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-810-7-4RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-810-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-810-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-810-7-6RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-810-7-6RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-810-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-810-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-810-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-810-7-8RJ | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-810-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-810-7-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4-16 in. | SAE/MS Straight Thread | Produkt anzeigen |
| SS-8M0-7-2 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-8M0-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-8M0-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-8M0-7-4RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-8M0-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-8M0-7-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female NPT | Produkt anzeigen |
| SS-8M0-7-6RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-8M0-7-6RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-8M0-7-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female NPT | Produkt anzeigen |
| SS-8M0-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Parallel Gauge Thread | Produkt anzeigen |
| SS-8M0-7-8RJ | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Thread (RJ) | Produkt anzeigen |
| SS-8M0-7-8RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
