text.skipToContent text.skipToNavigation

316L Stainless Steel Automatic Tube Butt Weld Union Tee, 3/4 in. OD

Part #: 316L-12-ATW-3

Specifications

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Automatic Tube Butt Weld
Connection 2 Size 3/4 in.
Connection 2 Type Automatic Tube Butt Weld
Connection 3 Size 3/4 in.
Connection 3 Type Automatic Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183102
Tees

Butt weld tee fitting enables durable, contamination-free branching in welded systems, supporting high-integrity flow paths in critical applications.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

316L Stainless Steel Automatic Tube Butt Weld Union Tee, 3/4 in. OD

Part #: 316L-12-ATW-3
View Catalog

Add To Favorites

Catalogs

Tees
Butt weld tee fitting enables durable, contamination-free branching in welded systems, supporting high-integrity flow paths in critical applications.

Specifications

316L-12-ATW-3 — 316L Stainless Steel Automatic Tube Butt Weld Union Tee, 3/4 in. OD

Attribute Value
Body Material 316L Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Automatic Tube Butt Weld
Connection 2 Size 3/4 in.
Connection 2 Type Automatic Tube Butt Weld
Connection 3 Size 3/4 in.
Connection 3 Type Automatic Tube Butt Weld
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183103
UNSPSC (15.1) 40183103
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-12MTB7-3 316L Stainless Steel 12 mm Tube Butt Weld 12 mm Tube Butt Weld View Product
316L-12TB7-3 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld View Product
316L-4-ATW-3 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Automatic Tube Butt Weld View Product
316L-4TB7-3 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-4TB7-3P 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld View Product
316L-6MTB7-3 316L Stainless Steel 6 mm Tube Butt Weld 6 mm Tube Butt Weld View Product
316L-6TB7-3 316L Stainless Steel 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld View Product
316L-8-ATW-3 316L Stainless Steel 1/2 in. Automatic Tube Butt Weld 1/2 in. Automatic Tube Butt Weld View Product
316L-8TB7-3 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product
316L-8TB7-3-8-4 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product
316L-8TB7-3P 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.