text.skipToContent text.skipToNavigation

316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union Tee, 3/8 in.Tube OD

Referencia #: SS-6FK0-3

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Medium-Pressure Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Medium-Pressure Tube Fitting
Connection 3 Size 3/8 in.
Connection 3 Type Swagelok® Medium-Pressure Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183102
Tees

Enables clean, high-integrity branching in pressure-critical systems—ideal for modular layouts and compact routing.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union Tee, 3/8 in.Tube OD

Referencia #: SS-6FK0-3
Ver Catálogo

Añadir a Favoritos

Catálogos

Tees
Enables clean, high-integrity branching in pressure-critical systems—ideal for modular layouts and compact routing.

Especificaciones

SS-6FK0-3 — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union Tee, 3/8 in.Tube OD

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Swagelok® Medium-Pressure Tube Fitting
Connection 2 Size 3/8 in.
Connection 2 Type Swagelok® Medium-Pressure Tube Fitting
Connection 3 Size 3/8 in.
Connection 3 Type Swagelok® Medium-Pressure Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141700
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183102
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
SS-4FK0-3 316 Stainless Steel 1/4 in. Swagelok® Medium-Pressure Tube Fitting 1/4 in. Swagelok® Medium-Pressure Tube Fitting Ver producto
SS-8FK0-3 316 Stainless Steel 1/2 in. Swagelok® Medium-Pressure Tube Fitting 1/2 in. Swagelok® Medium-Pressure Tube Fitting Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.