Swagelok® Analytical Subsystems (PrESS)
Swagelok pre-engineered subsystems (PrESS) for analytical applications are designed and assembled by fluid system specialists to be compact, accurate, and convenient to use.
Talk to a SpecialistLos subsistemas de toma de muestras y control de fluidos prediseñados y totalmente ensamblados aportan eficiencia y consistencia a sus operaciones. Utilice los subsistemas prediseñados Swagelok para construir sistemas de toma de muestras y control de fluidos totalmente documentados, y ahórrese preocupaciones de comprar y ensamblar múltiples componentes.
Para utilizar en cualquier tipo de planta o instalación donde se procesen líquidos y gases, nuestros subsistemas probados minimizan los volúmenes de los sistemas, simplifican su diseño y favorecen la toma de muestras representativas y la precisión de los resultados analíticos.
Ver más sobre el Servicio Swagelok de Ensamblaje de Sistemas de Fluidos
Analytical Subsystems (PrESS) Categories
Calibrating and Switching Modules
Ensure accurate process stream sampling with consistent delivery times while reducing the chance of cross-stream contamination or deadlegs.
Fast Loop Modules
Reduce time delays with the Swagelok fast loop module (FLM), designed to handle high flows and long transport lines from tap to analyzer.
Field Station Modules
Designed for optimal sample conditions the Swagelok® Field Station Module features quick shutoff and easy installation for gas sampling applications.
Fluid Distribution Headers
Used as distribution or collection manifolds, fluid distribution headers (FDH) provide enhanced reliability for gas and liquid applications.
Sample Probe Modules
Provide improved safety, sample purity, and timeliness with pre-engineered sample probe modules for online process analyzers.
Catálogos de Subsistemas Analíticos
Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, las opciones y los accesorios.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.
Fabricación a Medida para Todas las Industrias
Vea cómo los especialistas formados por Swagelok pueden ahorrarle tiempo y mejorar el rendimiento de sus sistemas de fluidos, diseñando y montando sistemas para usted.
Encuentre el Apoyo que NecesitaRecursos Swagelok Elaborados para Vd.
Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de una muestra de representatividad en riesgo por parte de los expertos de Swagelok.
Cómo el Grupo Shenyang Blower Works Mejoró la Seguridad y la Fiabilidad
Vea cómo Swagelok Shangai ha ayudado a Shenyang Blower Works Group Corporation a conseguir consistencia, fiabilidad y ahorro de costes para sus clientes, a la vez que ha mejorado su propia seguridad y eficiencia de producción.
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas
Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.
Mejora de la producción con ensamblajes de sistemas de fluidos personalizados
Lea cómo Swagelok Custom Solutions ayudó a Charbonneau Industries a concentrarse en sus puntos fuertes, acelerando la producción, reduciendo los costes laborales y garantizando la seguridad de los sistemas con los sistemas prefabricados de válvulas de alivio térmicas.