Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series
Valves available with these specifications:
- 1/4 to 1/2 in.
 - –10°F (–23°C) to 150°F (65°C)
 - 316L VIM-VAR stainless steel
 - 125 psig (8.6 bar) to 300 psig (20.6 bar)
 
Your local authorized Swagelok sales and service center may have additional options.
- 
    
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, with Actuator
    
                
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFBW8-P-C 316L VAR 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld 6LV-DFFR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR 6LV-DFHFR4-P-C 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR 6LV-DFHFR4-P-O 316L VAR 1/4 in. Face Seal (Metal Gasket) Female HVCR 1/4 in. Face Seal (Metal Gasket) Female HVCR 6LV-DFMR8-P-C 316L VAR 1/2 in. Face Seal (Metal Gasket) W/male Nut 1/2 in. Face Seal (Metal Gasket) W/male Nut 6LV-DFBW6-P-C 316L VAR 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld  - 
    
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Flow Diaphragm Valves, DF Series — Straight Pattern, Manual Actuation
    
                
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DFFR8-P-GR 316L VAR 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR  
		
		Product Availability by Store Location
	
Hours