Quick-Connects — Miniature Quick-Connects
Valves available with these specifications:
- 1/16 to 1/8 in.
- –50°F (–45°C) to 500°F (260°C)
- 316 stainless steel, brass
- 150 psig (10.3 bar) to 4000 psig (275 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Quick-Connects — Miniature Quick-Connects — Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-B-200 Brass 1/8 in. Swagelok® Tube Fitting - - B-QM2-B-2PM Brass 1/8 in. Male NPT - - SS-QM2-B-2PM 316 Stainless Steel 1/8 in. Male NPT - - SS-QM2-B-400 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-QM2-B-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-QM2-B-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-B-2PF 316 Stainless Steel 1/8 in. Female NPT - - -
Quick-Connects — Miniature Quick-Connects — Full Flow Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B-200MB 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - -
Quick-Connects — Miniature Quick-Connects — DESO Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-D-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-QM2-D-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-D-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QM2-D-2PM 316 Stainless Steel 1/8 in. Male NPT - - B-QM2-D-200 Brass 1/8 in. Swagelok® Tube Fitting - - -
Quick-Connects — Miniature Quick-Connects — Stems
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-QM2-S-200 Brass 1/8 in. Swagelok® Tube Fitting - - B-QM2-S-2PM Brass 1/8 in. Male NPT - - SS-QM2-S-100 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-QM2-S-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-QM2-S-2PF 316 Stainless Steel 1/8 in. Female NPT - - SS-QM2-S-2PM 316 Stainless Steel 1/8 in. Male NPT - - -
Quick-Connects — Miniature Quick-Connects — Bulkhead Bodies
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-QM2-B1-200 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - B-QM2-B1-200 Brass 1/8 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours