VCO®-Verschraubungen mit O-Ring — Gerade Einschraubverschraubungen — Gerade Ausführungen
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
VCO®-Verschraubungen mit O-Ring — Gerade Einschraubverschraubungen — Gerade Ausführungen
Einfache Montage auf engem Raum mit Swagelok VCO® Mehrzweck-Verschraubungen für allgemeine industrielle, hochreine und Hochdruck-Anwendungen.
VCO® O-Ring Face Seal Fittings
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCO-1A | 316L Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Automatic Tube Butt Weld | Produkt anzeigen |
| SS-12-VCO-1-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Male NPT | Produkt anzeigen |
| SS-12-VCO-6-1210 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-16-VCO-1 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Tube Socket Weld | Produkt anzeigen |
| SS-16-VCO-1-16 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Male NPT | Produkt anzeigen |
| SS-4-VCO-1 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Tube Socket Weld | Produkt anzeigen |
| SS-4-VCO-1-2 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/8 in. | Male NPT | Produkt anzeigen |
| SS-4-VCO-1-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Male NPT | Produkt anzeigen |
| SS-4-VCO-1-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-4-VCO-1-6ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-4-VCO-1-BL | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Blind (Undrilled) Body | - | - | Produkt anzeigen |
| SS-4-VCO-6-200 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4-VCO-6-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-4-VCO-6-6M0 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-6-VCO-1 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Tube Socket Weld | Produkt anzeigen |
| SS-8-VCO-1 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Tube Socket Weld | Produkt anzeigen |
| SS-8-VCO-1-6 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Male NPT | Produkt anzeigen |
| SS-8-VCO-1-6ST | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Produkt anzeigen |
| SS-8-VCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Male NPT | Produkt anzeigen |
| SS-8-VCO-1-BL | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Blind (Undrilled) Body | - | - | Produkt anzeigen |
| SS-8-VCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-8-VCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
