Bulkhead retainer secures tube fittings through panels or enclosures—ideal for maintaining alignment and sealing integrity in critical fluid systems.
Catalogs
Tube Fittings and Adapters — Spare Parts and Accessories — Bulkhead Retainers
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-202-61F | Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-402-61F | Stainless Steel | 1/4 in., 6 mm | - | - | - | View Product |
| SS-602-61F | Stainless Steel | 3/8 in. | - | - | - | View Product |
| SS-812-61F | Stainless Steel | 1/2 in., 12 mm | - | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
