Swagelok® Tubing
Choose tubing designed to perform and meet the challenges of virtually any industry or application for the heart of your fluid system.
Get Help Selecting TubingSwagelok supplies or sources, based on specific material properties, the following tubing options to meet a variety of application needs.
Stainless Steel Tubing
Instrumentation-grade seamless stainless-steel tubing is available in fractional, metric, and imperial sizes. It is chemically cleaned and passivated to ASTM G93 Level A and CGA 4.1 standards and thermocouple-cleaned per ASTM A632-S3. Additionally, welded stainless steel tubing in fractional sizes can be used with Swagelok components.
Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing
Made from 316L stainless steel, this tubing undergoes rigorous chemical cleaning and passivation processes, as well as thermocouple cleaning, to achieve ultrahigh purity. Available in sizes ranging from 1/8 to 2 in and 6 to 18 mm, it is ideal for applications requiring exceptional cleanliness and corrosion resistance. Additionally, the tube ends are prepared for orbital welding, facilitating easy and reliable installation.
304 or 304L Welded Tubing
Specifications
| Materials | 304 or 304L and 316 or 316L stainless steel |
| Pressure Ratings | Up to 8160 psig |
| Sizes | 1/8 to 1 in. outside diameter |
| Markings | Size, material, specification, and heat number |
Cone and Thread Tubing—IPT Series
Made from 316 stainless steel for durability and reliability, this tubing is designed for medium to high-pressure applications. It can handle pressures up to 20 000 psig (1378 bar) and high-pressure ratings of up to 60 000 psig (4134 bar).
Medium-Pressure Tubing—FK Series
Manufactured from 316 or 316L stainless steel, this tubing is offered in both 1/8-hard and heavy annealed varieties. Available in lengths of up to 20 ft. and metric lengths up to 6 m, it is designed for compatibility with Swagelok medium-pressure fittings. The cold-drawn 1/8-hard tubing provides increased material strength, enabling a reduced wall thickness and improved flow capacity. Each tube is distinctly marked with the size, material, condition, and heat number for easy identification.
Specifications
Heavy-Wall Annealed
| Material | 316 or 316L stainless steel |
| Pressure Rating | 15 000 psig (1034 bar) |
| Sizes | 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0134 in. wall 1/2 in. OD, 0.188 in. wall |
Cold-Drawn 1/8-Hard
| Material | 316 or 316L stainless steel |
| Pressure Rating | 15 000 psig (1034 bar) |
| Sizes | 1/4 in. OD, 0.065 in. wall 3/8 in. OD, 0.083 in. wall 1/2 in. OD, 0.109 in. wall |
High-Pressure Tubing—Sno-Trik Series
Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.
Specifications
| Material | 316 stainless steel |
| Pressure Ratings | 15 000 psig (1034 bar) |
| Hardened Tubing | 60 000 psig (4134 bar) |
| Annealed Tubing | 30 000 psig (2067 bar) |
| Sizes | 1/4 in. OD, 0.083 in. wall 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0.125 in. wall 9/16 in. OD, 0.187 in. wall |
Jacketed Tubing and Insulated Tubing
Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.
Jacketed Tubing Specifications
| Materials | 316 or 316L stainless steel or copper with PVC jacket |
| Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
| Pressure Ratings | Fractional Tubing: Up to 5100 psig (351 bar) Metric Tubing: Up to 420 bar (6095 psig) Maximum Process Temperature: 250°F (121°C) |
Insulated Tubing Specifications
| Materials | 316 or 316L stainless steel or copper with fibrous glass insulation and PVC jacket |
| Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
| Pressure Ratings | Fractional Tubing: Up to 4896 psig (337 bar) Metric Tubing: Up to 403 bar (5849 psig) Maximum Process Temperature: 400°F (204°C) |
Jacketed, Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced
Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.
Specifications
| Materials | 316 or 316L stainless steel, copper, or PFA with PVC or urethane jacket |
| Sizes | 1/8 to 3/4 in.; 6 to 12 mm |
| Pressure Ratings | Fractional Tubing: Up to 10 900 psig (751 bar) Metric Tubing: Up to 420 bar (6095 psig) Maximum Process Temperature: 220°F (104°C) |
Electric-Traced Tubing
Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F (121°C), or viscosity control.
Steam-Traced Tubing
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines, maintaining temperatures in smaller diameter process lines from 50 to 200°F (10 to 93°C). Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C) or for viscosity control. Applications can include impulse, sampling, and process lines.
Have questions about tubing selection or availability?
Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ チューブの選定について/■ チューブの取り扱いについて/■ ガス配管について/■ チューブの取り付け/■ 最高使用圧力(参考情報)/■ 温度上昇と圧力低下係数
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
■ チューブ外径サイズ:1/4 インチから1/2 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅/■ シームレスおよび溶接(ステンレス鋼チューブの場合)/■ サーモプラスチック(熱可塑性)・ポリウレタン(TPU)製/PVC(ポリ塩化ビニール)製ジャケット:外部腐食や磨耗からチューブを保護/■ ガラス繊維製断熱材:熱損失を低減し、作業者を保護
■ 現場で簡単に取り付け可能/■ シームレスまたは溶接チューブ/■ チューブ外径サイズ:1/8 インチから3/4 インチまで、6 mmから12 mmまで/■ チューブ材質:316/316Lステンレス鋼、銅、PFA
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
See the Tube Bender in ActionRecursos Swagelok Elaborados para Vd.
Cómo Evitar Fugas en los Sistemas: La Importancia de una Correcta Preparación del Tubo
El éxito de un racor depende de muchos criterios, pero uno de los más importantes es la preparación adecuada del tubo antes de su instalación. Vea cómo evitar fugas caras o peligrosas evitando el uso de tubo dañado, con rebabas o mal cortado.
Caso Práctico: Swagelok Ayuda a Green Alternative Systems (GAS) a Controlar los Costes Laborales con Soluciones de Doblado de Tubo
Gracias a la ayuda de Swagelok probando formas de controlar los costes laborales, Green Alternative Systems (GAS) experimentó una reducción del tiempo de producción del 75%—que se tradujo en un ahorro en costes de 224.000 dólares anuales. Lea más acerca de los resultados de la colaboración.
Las Tres “T” para Conseguir un Sistema de Tubos Complejo
Vea cómo las tres “T” del uso de una dobladora de tubo manual pueden ayudarle a conseguir un sistema complejo de tubo con menos puntos de fuga y un caudal eficaz.
Как использовать ручной трубогиб Swagelok
Узнайте, как использовать ручной трубогиб для точной и эффективной гибки на 90° и 180°. Ручные трубогибы Swagelok® обеспечивают стабильно высокое качество гибки трубок, изготовленных из большинства материалов, которые используются с трубными обжимными фитингами Swagelok.