Swagelok® Pressure Gauges, Ultrahigh-Purity and Clean Dry Air (PGU and PGC Series)
Swagelok® ultrahigh-purity and clean dry air pressure gauges use a Bourdon tube to reliably monitor positive system pressure and vacuum.
Request Pressure Gauge InformationSwagelok® PGU series ultrahigh-purity pressure gauges and Swagelok® PGC series clean dry air pressure gauges are designed for use in a wide range of applications, from bulk gas distribution to process tool applications. Their accuracy is in accordance with ASME B40.1, EN837-1, and JIS B7505.
PGU series gauges are ultrahigh-purity (UHP) “clean” for semiconductor gas applications in accordance with SEMI/SEMATECH, are cleaned and packaged in a class 100/10 cleanroom, and have 316L VAR end connections. PGC series gauges are assembled, cleaned, and packaged in a class 100 cleanroom and have 1/4 in. NPT end connections. Both series are purged with nitrogen and include protective cap over threaded connection. Every ultrahigh-purity and clean dry air gauge is 100% factory calibrated and helium leak tested to a maximum rate of 1× 10-9 std cm3/s.
Specifications
| Dial Ranges | PGU series: Vacuum to 3000 psi; 200 bar; 21 MPa PGC series: Vacuum to 6000 psi; 400 bar; 40 MPa |
| Dial Sizes | 28, 40, and 50 mm (1, 1 1/2, and 2 in.) |
| Accuracy |
|
| Temperature Range | Ambient: –40 to 140°F (–40 to 60°C) Media: –40 to 212°F (–40 to 100°C) |
| End Connections | PGU series: 1/4 in. female VCR® fitting, 1/4 in. rotatable male VCR fitting, 1/4 in. integral male VCR fitting, 1 1/2 in. flow-through surface-mount PGC series: 1/4 in. male NPT fitting |
Pressure Gauges Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 目盛板の外径サイズ: 40 mm、50 mm/■ ASME B40.100に準拠した精度/■ エンド・コネクションの材質:316L VAR ステンレス鋼(PGUシリーズ)/■ 形状:背面取り付け用(センター接続)、下部取り付け用
Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You
Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.
Reliable Fluid System Solutions for the Scientific Frontier
Learn why Finnish dilution refrigerator manufacturer Bluefors trusts Swagelok for fluid system components and solutions that help enable quantum computing, experimental physics, and more.
How Fluid System Fabrication can Alleviate Resource Constraints
There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.