Swagelok® PTFE and PFA Core Hose
Swagelok PTFE and PFA core hoses’ long life, high flexibility, strong chemical resistance, enhanced permeation resistance, and ease of cleaning make them ideal choices for controlling costs in a broad range of general and specialty applications.
View PTFE and PFA Core HosesSwagelok PTFE and PFA hoses are available in smooth bore, convoluted, and hybrid options to meet varying cleanliness, flexibility, and permeation resistance needs. All Swagelok PTFE and PFA hoses are pressure tested to ensure they meet our strict quality standards. Select hoses can be constructed with carbon black filled core materials to provide static dissipation.
PTFE hoses can be heat-treated, or “sintered”, to improve permeation resistance, reducing costs and safety risks related to gas leaks. We offer slow-sintered or post-sintered options that limit gas leakage substantially better than non-sintered hoses, and our post-sintered hoses’ gas permeation resistance is among the best in the industry.
Swagelok PFA hoses’ smooth-bore core and flexibility make them ideal for sanitary applications. A smooth inner wall provides less restricted flow and enhanced drainability for precision and cleanliness. The silicone cover washes down easily to prevent bacterial buildup, protects stainless steel braiding, protects against burns, and helps maintain process temperatures.
Need help selecting the right hose?
PTFE/PFAコア・ホースのカテゴリー
PFAコア・ホース、スムーズボア・タイプ
PTFEコア・ホース(スムーズボア・タイプ)は、表面がスムーズなためクリーニングが容易です。FDA準拠が求められるサニタリー・アプリケーションに適しています。
PTFEコア・ホース、スムーズボア・タイプ、316L SSコンボルーティッド・カバー付き
PTFEコア・ホース(スムーズボア・タイプ)は316Lステンレス鋼製コンボルーティッド・カバー付きで、超高純度が求められる、かつ外部への透過が望ましくないアプリケーションに適しています。
PTFEコア・ホース(スムーズボア・タイプ)、Bシリーズ
PTFEコア・ホース(304ステンレス鋼製ブレード付き)Bシリーズは、耐薬品性および耐圧性に優れています。使用圧力範囲は真空~20.6 MPaで、カスタム・オプションもございます。
PTFEコア・ホース(スムーズボア・タイプ)、Fシリーズ
非金属性PTFEコア・ホース(ステンレス鋼繊維製ブレード付き)Fシリーズは つぶれに強く、柔軟性および耐薬品性に優れており、幅広いエンド・コネクションに対応します。
PTFEコア・ホース(スムーズボア・タイプ)、Sシリーズ
PTFEコア・ホース(スムーズボア・タイプ、シリコーン製カバーおよび繊維製ブレード付き)Sシリーズは、柔軟性および耐薬品性に優れており、幅広いサイズおよびエンド・コネクションに対応します。
PTFEコア・ホース(スムーズボア・タイプ)、Xシリーズ
PTFEコア・ホース(304ステンレス鋼製ブレード付き)Xシリーズは、柔軟性耐薬品性に優れています。ホース径(呼び径)サイズ:1/4~1 インチ、使用圧力範囲:24.1 MPaで、カスタム・オプションもございます。
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.
Convoluted and Smooth PTFE Core Hose
Convoluted and smooth PTFE core hoses provide chemical compatibility, drainability, and precise flow control. Static-dissipative, carbon-black filled core, FDA-compliant, or ECE R110 alternative fuel certified hoses for use in specialty applications are available. Options include custom hose lengths, hose covers, and a range of end connections.