Stainless Steel Instrumentation Quick Connect Stem with Valve, 1.3 Cv, 1/2 in. Female NPT
Art.-Nr.: SS-QC8-D-8PF
|
||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
DESO StemsMake quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage. Einloggen oder anmelden, um den Preis anzuzeigen ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Instrumentation Quick Connect Stem with Valve, 1.3 Cv, 1/2 in. Female NPT
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
DESO Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.
QC, QF, QM, 및 QTM 시리즈■ 비틀림, 회전 및 렌치 작업이 필요 없음■ 단일 차단용, 양단 차단용 및 대용량용 모델
Features: Step-by-step identification procedure for threads and end connections.
Good practices for operation of Swagelok quick-connects.
Technische Daten
SS-QC8-D-8PF — Stainless Steel Instrumentation Quick Connect Stem with Valve, 1.3 Cv, 1/2 in. Female NPT
Attribute | Wert |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Female NPT |
CV Maximum | 1.3 - If coupled with a standard or reverse flow body |
Lubricant | Dow Corning 111 |
O-Ring Material | Fluorocarbon FKM |
Pressure Rating Coupled at Max Temp | 250 PSIG @ 400 °F /17.2 BAR @ 204 °C |
Pressure Rating Coupled at Room Temp | 750 PSIG @ 70 °F /51.6 BAR @ 21 °C |
Pressure Rating Uncoupled at Room Temp | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Pressure/Temp Rating (Coupling and Uncoupling) | 250 PSIG @ 70 °F /17.2 BAR @ 21 °C |
Series | QC8 |
eClass (4.1) | 37110302 |
eClass (5.1.4) | 37110302 |
eClass (6.0) | 37020500 |
eClass (6.1) | 37020500 |
eClass (10.1) | 37020500 |
UNSPSC (4.03) | 31163101 |
UNSPSC (10.0) | 27121701 |
UNSPSC (11.0501) | 27121701 |
UNSPSC (13.0601) | 27121701 |
UNSPSC (15.1) | 27121701 |
UNSPSC (17.1001) | 27121701 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
B-QC4-D-400 | 真ちゅう | 1/4 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
B-QC4-D-4PF | 真ちゅう | 1/4 インチ | NPTめねじ | - | - | Produkt anzeigen |
B-QC4-D-4PM | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
B-QC4-D-6M0 | 真ちゅう | 6 mm | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
B-QC6-D-4PF | 真ちゅう | 1/4 インチ | NPTめねじ | - | - | Produkt anzeigen |
B-QC6-D-4PM | 真ちゅう | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
B-QC6-D-600 | 真ちゅう | 3/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
B-QC6-D-6PM | 真ちゅう | 3/8 インチ | NPTおねじ | - | - | Produkt anzeigen |
B-QC8-D-810 | 真ちゅう | 1/2 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
B-QC8-D-8PF | 真ちゅう | 1/2 インチ | NPTめねじ | - | - | Produkt anzeigen |
B-QC8-D-8PM | 真ちゅう | 1/2 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-200 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC4-D-2PF | 316 ステンレス鋼 | 1/8 インチ | NPTめねじ | - | - | Produkt anzeigen |
SS-QC4-D-2PM | 316 ステンレス鋼 | 1/8 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-400 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC4-D-400K1 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC4-D-400K2 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC4-D-400K3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Produkt anzeigen |
SS-QC4-D-400K4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Produkt anzeigen |
SS-QC4-D-400K5 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | Produkt anzeigen |
SS-QC4-D-400KZ | Acier inoxydable 316 | 1/4 po | Raccord pour tube Swagelok® | - | - | Produkt anzeigen |
SS-QC4-D-4MT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Außengewinde | - | - | Produkt anzeigen |
SS-QC4-D-4PF | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | Produkt anzeigen |
SS-QC4-D-4PFK5 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | - | - | Produkt anzeigen |
SS-QC4-D-4PFKZ | 316ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | Produkt anzeigen |
SS-QC4-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-4PMK2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-4PMK3 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-4PMKZ | 316ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC4-D-6M0 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC4-D-6M0K1 | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-10M0 | 316 ステンレス鋼 | 10 mm | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-4PF | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | - | - | Produkt anzeigen |
SS-QC6-D-4PM | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC6-D-600 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-600K1 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-600K2 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-600K3 | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC6-D-6PF | 316 ステンレス鋼 | 3/8 インチ | NPTめねじ | - | - | Produkt anzeigen |
SS-QC6-D-6PM | 316 ステンレス鋼 | 3/8 インチ | NPTおねじ | - | - | Produkt anzeigen |
SS-QC6-DC-6HC | 316 ステンレス鋼 | 3/8 インチ | ホース・コネクター | - | - | Produkt anzeigen |
SS-QC8-D-12M0 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC8-D-810 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC8-D-810K1 | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | - | - | Produkt anzeigen |
SS-QC8-D-8MT | 316 ステンレス鋼 | 1/2 インチ | ISO管用テーパーおねじ | - | - | Produkt anzeigen |
SS-QC8-D-8PM | 316 ステンレス鋼 | 1/2 インチ | NPTおねじ | - | - | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.