Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
Prüflehrenfähige Rohrverschraubungen und Adapter
Erhältlich in Rohrgrößen von 2 bis 50 mm und 1/16 bis 2 Zoll; Gleichbleibende Prüflehrenfähigkeit nach Erstmontage; Einfache Wiedermontage; Große Auswahl an Werkstoffen und Ausführungen
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Messing | 3/4 Zoll | Rohrstück | 1/2 Zoll | Rohrstück | View Product |
| B-401-PC | Messing | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Rohrstück | View Product |
| B-601-PC | Messing | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Rohrstück | View Product |
| B-811-PC | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Rohrstück | View Product |
| B-811-PC-6 | Latón | 3/8 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
| M-401-PC | Aleación 400/R-405 | 1/4 pulg. | Adaptador a tubo Swagelok® | 1/4 pulg. | Tubo manguito conector | View Product |
| M-811-PC | Aleación 400/R-405 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
| S-811-PC | Acero al carbono | 1/2 pulg. | Adaptador a tubo Swagelok® | 1/2 pulg. | Tubo manguito conector | View Product |
| SS-1011-PC | Acero inoxidable 316 | 5/8 pulg. | Racor Swagelok® | 5/8 pulg. | Tubo manguito conector | View Product |
| SS-101-PC | Acero inoxidable 316 | 1/16 pulg. | Adaptador a tubo Swagelok® | 1/16 pulg. | Tubo manguito conector | View Product |
| SS-10M1-PC | Acero inoxidable 316 | 10 mm | Adaptador a tubo Swagelok® | 10 mm | Tubo manguito conector | View Product |
| SS-10M1-PC-6M | Acero inoxidable 316 | 10 mm | Tubo manguito conector | 6 mm | Tubo manguito conector | View Product |
| SS-10M1-PC-8M | Acero inoxidable 316 | 10 mm | Tubo manguito conector | 8 mm | Tubo manguito conector | View Product |
| SS-1211-PC | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Tubo manguito conector | View Product |
| SS-1211-PC-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 3/4 pulg. | Tubo manguito conector | View Product |
| SS-12M1-PC | Acero inoxidable 316 | 12 mm | Adaptador a tubo Swagelok® | 12 mm | Tubo manguito conector | View Product |
| SS-12M1-PC-10M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 10 mm | Tubo manguito conector | View Product |
| SS-12M1-PC-6M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 6 mm | Tubo manguito conector | View Product |
| SS-12M1-PC-8M | Acero inoxidable 316 | 12 mm | Tubo manguito conector | 8 mm | Tubo manguito conector | View Product |
| SS-1611-PC | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-1611-PC-12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-1611-PC-8 | Acero inoxidable 316 | 1/2 pulg. | Adaptador a tubo Swagelok® | 1 pulg. | Tubo manguito conector | View Product |
| SS-16M1-PC | Acero inoxidable 316 | 16 mm | Adaptador a tubo Swagelok® | 16 mm | Tubo manguito conector | View Product |
| SS-16M1-PC-12M | Acero inoxidable 316 | 16 mm | Tubo manguito conector | 12 mm | Tubo manguito conector | View Product |
| SS-18M1-PC | Acero inoxidable 316 | 18 mm | Adaptador a tubo Swagelok® | 18 mm | Tubo manguito conector | View Product |
| SS-2000-PC | Acero inoxidable 316 | 1 1/4 pulg. | Adaptador a tubo Swagelok® | 1 1/4 pulg. | Tubo manguito conector | View Product |
| SS-201-PC | Acero inoxidable 316 | 1/8 pulg. | Adaptador a tubo Swagelok® | 1/8 pulg. | Tubo manguito conector | View Product |
| SS-201-PC-1 | Acero inoxidable 316 | 1/8 pulg. | Tubo manguito conector | 1/16 pulg. | Tubo manguito conector | View Product |
| SS-20M1-PC | 316 Stainless Steel | 20 mm | Swagelok® Tube Adapter | 20 mm | Port Connector | View Product |
| SS-2400-PC | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Adapter | 1 1/2 in. | Port Connector | View Product |
| SS-25M1-PC | 316 Stainless Steel | 25 mm | Swagelok® Tube Adapter | 25 mm | Port Connector | View Product |
| SS-3M1-PC | 316 Stainless Steel | 3 mm | Swagelok® Tube Adapter | 3 mm | Port Connector | View Product |
| SS-401-PC | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-401-PC-1 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/16 in. | Port Connector | View Product |
| SS-401-PC-2 | 316 Stainless Steel | 1/4 in. | Port Connector | 1/8 in. | Port Connector | View Product |
| SS-401-PC-6M | 316 Stainless Steel | 1/4 in. | Port Connector | 6 mm | Port Connector | View Product |
| SS-401-PCBLBQ | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Port Connector | View Product |
| SS-501-PC | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Adapter | 5/16 in. | Port Connector | View Product |
| SS-601-PC | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
| SS-601-PC-2 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/8 in. | Port Connector | View Product |
| SS-601-PC-4 | 316 Stainless Steel | 3/8 in. | Port Connector | 1/4 in. | Port Connector | View Product |
| SS-6M1-PC | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | View Product |
| SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
| SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
| SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
| SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.