text.skipToContent text.skipToNavigation

Verschraubungen

Erhältliche Verschraubungen mit den folgenden Spezifikationen:

  • 1/16 bis 2 Zoll (2 bis 50 mm)
  • Gerade- und Winkelverschraubungen, T-Stücke und Kreuzstücke, Rohrleitungsadapter, Verschlusskappen und -stopfen, Ersatzteile
  • Edelstahl 316, 6-Moly-Legierung, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, Aluminium, Messing, Kohlenstoffstahl, PFA, PTFE, Alloy 2507, Titan (Grad 4)
  • Max. 1.900 psig (130 bar) bis 60.000 psig (4.134 bar)

Your local authorized Swagelok sales and service center may have additional options.

You're Filtering By:
  • Verschraubungen mit Dichtkonus und Sicherungsgewinde
  • Adapter
Clear All Filters
Filter By:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

This process may take several minutes. Please be patient and remain on the page.