Swagelok® Cone and Thread Fittings (IPT Series)
Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).
View Cone and Thread FittingsCone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).
Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.
Looking for more information about cone and thread fittings?
Konus-/Gewindeverschraubungen—Kategorien
Hochdruck Konus- und Klemmringverschraubungen—Sno-Trik
Die Konus- und Klemmringverschraubungen sorgen selbst in anspruchsvollen Anwendungen mit hohen Drücken, Vibrationen und Druckstößen für eine leckagefreie Abdichtung.
Schottverschraubungen
Stellen Sie in Anwendungen mit mittlerem oder hohem Druck sichere Schottverbindungen zwischen Komponenten her.
Stutzen und Hülsen
Sichern Sie Rohre mit Stutzen und Hülsen, um eine gute Abdichtung an der konischen Oberfläche der Verschraubung zu gewährleisten.
Verbindungen
Verbinden Sie Rohrleitungen und Schläuche an einem oder beiden Enden mit Verschraubungen oder kurzen Rohr- bzw. Schlauchabschnitten mit Muffen.
Verschlusskappen und Stopfen
Halten Sie den Druck in Ihrem System mit Verschlusskappen bzw. -stopfen aufrecht.
Cone and Thread Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Produkte der Serien FK, FKB, IPT, CTB und Sno-Trik ■ Druckrate bis 4134 bar (60.000 psig) ■ Endanschlüsse bis 12 mm und 1 1/2 Zoll ■ NACE® MR0175/ISO15156 Konformität erhältlich
Find the Right Fitting for Your Application
Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.
Compare the FittingsSwagelok Resources Curated for You
The Anatomy of a Hydrogen Fitting
Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles
Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.
Case Study: Offshore Oil Operator
Learn how switching from cone and thread to FK series fittings helped an offshore oil platform operator reduce installation time by 80%.