VCO®-Verschraubungen mit O-Ring — Gerade Verschraubungen
Erhältliche Verschraubungen mit den folgenden Spezifikationen:
- 1/4 bis 1 Zoll
- Stutzen, Schottverschraubung, Reduzierstücke
- Edelstahl 316/316L
- Max. 8.800 psig (606 bar) bis 14.300 psig (985 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO®-Verschraubungen mit O-Ring — Gerade Verschraubungen — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-9 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting -
VCO®-Verschraubungen mit O-Ring — Gerade Verschraubungen — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-6 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting SS-8-VCO-6 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. VCO® O-Ring Face Seal -
VCO®-Verschraubungen mit O-Ring — Gerade Verschraubungen — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-8-VCO-T 316 Stainless Steel 1/2 in. VCO® O-Ring Face Seal Fitting 1/2 in. VCO® O-Ring Face Seal Fitting SS-4-VCO-T 316 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting
Product Availability by Store Location
Hours