text.skipToContent text.skipToNavigation
파이프 피팅

Swagelok® 파이프 피팅

Swagelok® NPT 파이프 피팅은 대부분의 산업 애플리케이션에 사용되는 파이프 및 튜빙 시스템에서 일관적이고 누설 없는 변환을 지원합니다.

파이프 피팅 보기

Swagelok® NPT pipe fittings provide reliable connections in pipe and tubing systems used in most industrial applications. They provide leak-tight performance while minimizing galling and optimizing the number of threads of engagement by exceeding the design requirements of industry standards.

Identify Thread Pitch and Size

These fittings are available in a range of shapes and materials, as well as a heavy-wall option in 316 stainless steel for applications up to 15 000 psig (1033 bar)—all manufactured to our exacting quality standards. Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.

Need assistance with fittings selection?

Contact Local Specialists

Pipe Fitting Categories

Adapters

Adapters

Connect or extend a fluid system composed of different component sizes and materials with adapters available in elbows, tees, and straights.

Caps and Plugs

Caps and Plugs

Seal a pipe or other connection with a plug that seals the end run of a pipe, or a cap threaded over the end of a piece of pipe.

Couplings

Couplings

Maintain continuity between two or more sections of pipe for reliable transport of fluids or gases.

Nipples

Nipples

Adapt a piping system by using the right nipple to connect two pipes or other fittings on one or both ends.

Reducers

Reducers

Combine a larger pipe to a smaller one, changing the pipe size in a piping system, to meet flow requirements or to adapt to existing piping.

Spare Parts and Accessories

Spare Parts and Accessories

Explore useful tools and kits to help maintain pipe fittings within fluid systems.

Union Ball Joints

Union Ball Joints

Ensure leak-free and reliable systems with a union ball joint constructed for instrumentation and process control.

Pipe Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Using a gap inspection gauge to confirm proper installation of a Swagelok tube fitting
Swagelok Tube Fitting Installation

This video demonstrates the integral steps for installing Swagelok tube fittings, which have earned a global reputation for consistency, quality, and reliability.

Pipe fittings

Pipe Fittings

Swagelok pipe fittings have burr-free internal surfaces and smooth thread flanks, allowing for smooth flow and providing optimized sealing while minimizing galling. A variety of available materials and configurations, such as adapters, caps and plugs, couplings, crosses, elbows, nipples, reducers, and tees, are manufactured to Swagelok's high quality standards to meet the requirements of a range of situations.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.