text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Elbow, 1/8 in. Female NPT

Part #: SS-2-E

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
90° Elbows

Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Elbow, 1/8 in. Female NPT

Part #: SS-2-E
View Catalog

Add To Favorites

Catalogs

90° Elbows
Enables smooth directional changes in pipe systems without sacrificing pressure integrity—ideal for compact, high-performance layouts.

Specifications

SS-2-E — Stainless Steel Pipe Fitting, Elbow, 1/8 in. Female NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Female NPT
Connection 2 Size 1/8 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-4-E Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-12-E 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12-ME 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT View Product
SS-16-E 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2-ME 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-4-E 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4-ME 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-6-E 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-6-E-RT 316 Stainless Steel 3/8 in. Female ISO Tapered Thread 3/8 in. Female ISO Tapered Thread View Product
SS-6-ME 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT View Product
SS-8-E 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-E-10K 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-8-ME 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.