|
PFA Swagelok Tube Fitting, Reducing Union, 3/8 in. Tube Fitting x 1/4 in. Tube Fitting
Réf. pièce : PFA-620-6-4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
DroitsDes raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
PFA Swagelok Tube Fitting, Reducing Union, 3/8 in. Tube Fitting x 1/4 in. Tube Fitting
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Droits
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Spécifications
PFA-620-6-4 — PFA Swagelok Tube Fitting, Reducing Union, 3/8 in. Tube Fitting x 1/4 in. Tube Fitting
| Attribut | Valeur |
|---|---|
| Matériau du corps | PFA |
| Traversant | Non |
| Procédé de nettoyage | Standard Cleaning and Packaging (SC-10) |
| Dimension du raccordement 1 | 3/8 in. |
| Type du raccordement 1 | Swagelok® Tube Fitting |
| Dimension du raccordement 2 | 1/4 in. |
| Type du raccordement 2 | Swagelok® Tube Fitting |
| Réducteur de débit | Non |
| eClass (4.1) | 37060710 |
| eClass (5.1.4) | 37019190 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37019190 |
| eClass (10.1) | 37019190 |
| UNSPSC (4.03) | 40141813 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183112 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Afficher le produit |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-1010-6-6 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-1010-6-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-1010-R-12 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrstutzen | Afficher le produit |
| SS-1010-R-16 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1 Zoll | Swagelok® Rohrstutzen | Afficher le produit |
| SS-1010-R-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrstutzen | Afficher le produit |
| SS-10M0-61-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-10M0-6-6M | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | Afficher le produit |
| SS-10M0-6-8M | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-10M0-R-12M | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-10M0-R-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-10M0-R-6 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-10M0-R-6M | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-10M0-R-8 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-10M0-R-8M | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1210-6-10 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1210-6-4 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1210-6-6 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1210-6-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1210-R-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1210-R-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1210-R-4 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1210-R-6 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1210-R-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-6-10M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-12M0-6-6M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-12M0-6-8M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-12M0-R-10M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-12 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-16M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 16 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-18M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-20M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 20 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-22M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 22 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-25M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 25 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-6 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-6M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-12M0-R-8M | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1410-6-12 | 316 不锈钢 | 7/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-15M0-6-12M | 316 不锈钢 | 15 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1610-2R-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1610-6-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1610-6-4 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1610-6-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-1610-R-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1610-R-20 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 1/4 英寸 | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1610-R-24 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-1610-R-32 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 2 in. | 预装世伟洛克®卡套管转换接头 | Afficher le produit |
| SS-1610-R-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-16M0-6-10M | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-16M0-6-12M | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-16M0-R-12M | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-18M0-6-12M | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-18M0-R-12 | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-18M0-R-12M | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-18M0-R-22M | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 22 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-18M0-R-25M | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管接头 | 25 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-2000-6-16 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-2000-R-24 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-6-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-200-6-1BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-200-R-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-4BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-6 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-6BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-6M | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-8 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-200-R-8BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-20M0-6-8 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-2400-6-16 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-25M0-6-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-25M0-6-18M | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-25M0-R-18M | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-2M0-R-2 | 316 不锈钢 | 2 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-300-6-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-300-R-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-300-R-4 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-3M0-6-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-3M0-R-10M | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-3M0-R-2 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-3M0-R-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-3M0-R-6M | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-3M0-R-6MBT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-6-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-6-1BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-6-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-6-2BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-6-3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-6BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-400-R-10 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-12BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-12M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-16 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/16 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-5 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 5/16 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-6BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-6M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-8BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-400-R-8M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-4M0-R-4 | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-4M0-R-6M | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-500-6-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-500-R-6 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | Afficher le produit |
| SS-600-6-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-600-6-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | Afficher le produit |
| SS-600-6-2BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-6-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-6-4BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-6-5 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-600-R-10 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-10M | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-12 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-16 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-600-R-8BT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-6-1 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-61-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-61-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-6-2M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 2 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-6-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-6-3MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-6-4M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-R-10M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-12M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-12MBT | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-6M0-R-18M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-6M0-R-8M | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-6-2 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6-2BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6-4BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6-4SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-6BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-810-R-10 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-12BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-12M | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-16 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-16BT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-810-R-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-6-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Afficher le produit |
| SS-8M0-6-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Afficher le produit |
| SS-8M0-R-10M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-12M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-16M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-6 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-6M | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | Afficher le produit |
| SS-8M0-R-8 | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | Afficher le produit |
| T-400-6-2 | PTFE | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Afficher le produit |
| T-600-6-4 | PTFE | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
