text.skipToContent text.skipToNavigation

316 스테인리스강 용접된 VCR 면 밀폐 피팅, 암나사 NPT 코넥터 몸체, 1/4인치 WVCR x 1/4인치 FNPT

Referencia #: SS-4-WVCR-7-4

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Straights

VCR® straight fitting offers robust, high-purity weld connections with metal-to-metal sealing—ideal for ultra-clean, leak-tight system designs.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 스테인리스강 용접된 VCR 면 밀폐 피팅, 암나사 NPT 코넥터 몸체, 1/4인치 WVCR x 1/4인치 FNPT

Referencia #: SS-4-WVCR-7-4
Ver Catálogo

Añadir a Favoritos

Catálogos

Straights
VCR® straight fitting offers robust, high-purity weld connections with metal-to-metal sealing—ideal for ultra-clean, leak-tight system designs.

Especificaciones

SS-4-WVCR-7-4 — 316 스테인리스강 용접된 VCR 면 밀폐 피팅, 암나사 NPT 코넥터 몸체, 1/4인치 WVCR x 1/4인치 FNPT

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female NPT
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
6LV-4-WVCR-6-DFP 316L VAR 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique Ver producto
SS-4-WVCR-1-2 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/8 po Filetage NPT mâle Ver producto
SS-4-WVCR-1-4 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Filetage NPT mâle Ver producto
SS-4-WVCR-6-200 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/8 po Raccord Swagelok® pour tubes Ver producto
SS-4-WVCR-6-400 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord Swagelok® pour tubes Ver producto
SS-4-WVCR-6-400-SC11 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord Swagelok® pour tubes Ver producto
SS-4-WVCR-6-600 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-4-WVCR-6-6M0 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 6 mm Raccord Swagelok® pour tubes Ver producto
SS-4-WVCR-6-DF 316 스테인리스강 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 Ver producto
SS-8-WVCR-1-6 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 3/8인치 수나사 NPT Ver producto
SS-8-WVCR-1-8 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/2인치 수나사 NPT Ver producto
SS-8-WVCR-6-400 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/4인치 Swagelok® 튜브 피팅 Ver producto
SS-8-WVCR-6-600 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 3/8인치 Swagelok® 튜브 피팅 Ver producto
SS-8-WVCR-6-810 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/2인치 Swagelok® 튜브 피팅 Ver producto
SS-8-WVCR-6-DF 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 Ver producto
SS-8-WVCR-7-8 316 스테인리스강 1/2인치 용접된 암나사 VCR® 메탈 가스켓 면 밀폐 피팅 1/2인치 암나사 NPT Ver producto

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.