Detectores de fugas, Lubricantes y Sellantes — Sellantes
Sellantes disponibles:
- SWAK™
- Cinta de PTFE
- Sellantes para roscas sin PTFE
Your local authorized Swagelok sales and service center may have additional options.
-
Sellantes — Sellante para Roscas — PTFE テープ
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576 インチ (6.4X 1463 cm) 最高使用温度:232℃ - - - MS-STR-8 1/2 x 288 インチ (12.7 x 732 cm) 最高使用温度:232℃ - - - -
Sellantes — Sellante para Roscas — PTFEフリー管用ねじシール剤
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ -65 ~ 300°F(-53 ~ 148 ℃) - - - -
Sellantes — Sellante para Roscas — SWAK™(スワック)嫌気性ねじシール剤
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 250 cm³ -65 ~ 350°F(-53 ~ 176℃) - - - MS-PTS-50 50 cm³ -65 ~ 350°F(-53 ~ 176℃) - - - MS-PTS-6 6 cm³ -65 ~ 350°F(-53 ~ 176℃) - - - -
Sellantes — Tapones — 熱交換器チューブ・プラグ
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeB-12TP-15-20 - - 真ちゅう 3/4 インチ 15 - 20 SS-12TP-15-20 - - 316 ステンレス鋼 3/4 インチ 15 - 20
Product Availability by Store Location
Hours