text.skipToContent text.skipToNavigation
weld heads

Swagelok® Weld Heads

Swagelok weld heads hold the electrode, apply force to the workpiece, and ensure the flow of weld current. They are designed for reliable and consistent orbital gas tungsten arc welding (GTAW) of tubes and pipes. Engineered for precision and durability, they ensure high-quality welds every time. Our weld heads feature precise control of welding parameters, easy setup, and robust construction to withstand demanding environments. They are compatible with various welding power supplies and can be customized to meet specific project needs.

Request Weld Head Information

Swagelok weld heads feature optical speed control, eliminating the need for a tachometer or calibration. With available weld head extension cables, you can perform welds farther from the power supply, offering greater flexibility.

These weld heads accommodate tubing with outside diameters ranging from 1/16 to 4 inches (2 to 114 mm). The polarized power connector ensures a proper connection between the weld head and power supply.

Our weld head selection includes:

Micro-Series 4 and Series 8 For outside diameters 1/16 to 1/2 in and 2 to 12 mm
Series 5 For outside diameters 1/8 to 5/8 in and 3 to 17.3 mm
Series 8HPH High-Performance For outside diameters 1/8 to 1/2 in and 3 to 12 mm
Series 10 For outside diameters 1/4 to 1 in and 6 to 25 mm
Series 20 For outside diameters 1/2 to 2 in and 12 to 52 mm
Series 40 For outside diameters 1 1/2 to 4 in and 38.1 to 114.3 mm for tube, and 1 1/4 to 4 in and 42.2 to 114.3 mm for pipe

Learn How to Prepare Your Welding Workforce

Weld Head Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok welding system training class

Orbital Welding Training

Learn orbital welding principles, as well as Swagelok® M200 welding system setup, operation, and troubleshooting techniques from Certified Weld Inspectors (CWI) and Certified Weld Educators (CWE).

Explore Orbital Welding Training

Swagelok Weld Heads Resources

Swagelok orbital weld training class
Tools for the Emerging Welding Workforce

The escalating welder shortage affects tomorrow’s global manufacturing. Automatic orbital welding can help combat the problem, but not without proper training. Learn what to look for in an orbital welding program to prepare your emerging workforce.

Swagelok tube bending equipment
Find the Right Tool for the Job: Considerations for Plant Equipment

Which tools and equipment must plant operators and technicians keep on hand at all times? From advanced orbital welding systems to basic tube deburring tools, there are essential tools for every connection, and it pays to be prepared.

Swagelok training and education
Closing the Manufacturing Skills Gap with a Well-Trained Team

With an aging industrial workforce nearing retirement, manufacturers are turning to younger generations to replace expert knowledge. Learn how to build an effective fluid system training program.

オタワ大学の先端研究施設
流体システム専門家、ラボの機能性を改善

カナダで唯一の加速器質量分析計を有するオタワ大学の先端研究施設において、スウェージロックの流体システムに関する専門知識によって、ラボの機能が向上した事例を紹介します。 スウェージロックの円周溶接トレーニングにより、現場での精度および生産性が向上しました。

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.