text.skipToContent text.skipToNavigation
manguera con ánima de ptfe corrugado

Manguera con Ánima de PTFE Corrugado Swagelok®

La manguera flexible corrugada de PTFE Swagelok series C y N es ideal para aplicaciones donde la elasticidad y la compatibilidad química son claves.

Obtenga Ayuda Seleccionando Mangueras

Convoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications and is free of TSE, BSE, and ADI as defined in EMEA/410/01.

The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.

Specifications

MaterialsCore: Convoluted PTFE
Reinforcement: 300 series SS braid
Cover: None standard; silicone optional
Collar: 300 series SS collar
End connections: 316 SS
Nominal Hose Sizes1/2 through 2 in.
Working PressuresUp to 1500 psig (103 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Choose the Right Core Tube Material

The N series PTFE flexible hose is nonmetal and has a carbon black-filled PTFE core for applications that require static dissipation. A ceramic wrap eliminates the need for external insulation in many applications while an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight. Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.

Specifications

Materials Core: Convoluted carbon black-filled PTFE
Reinforcement: Insulating wrap, aramid fiber braid
Collar: 300 series SS
End connections: 316 SS
Nominal Hose Sizes3/8, 1/2, 3/4 in.
Working PressuresUp to 1250 psig (86.1 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.