Swagelok® Ultrahigh-Purity Diaphragm Valves for Atomic Layer Processing (ALD3 and ALD6 Series)
Swagelok ALD3 and ALD6 series diaphragm valves are used in semiconductor manufacturing tools to achieve the controlled dosing necessary for atomic layer deposition (ALD) processing. They offer ultrahigh cycle life, high-speed actuation, and flow coefficients up to 0.62.
Request ALD Valve InformationUltrahigh-purity Swagelok® ALD3 and Swagelok® ALD6 diaphragm valves are designed to provide semiconductor manufacturers with dependable, high-speed dosing of precursor gases used to build up microchips layer by layer in deposition chambers. These high-performance ultrahigh-purity valves feature an ultrahigh cycle life, full immersibility at elevated temperatures, and suitability for ultrahigh-purity applications.
The diaphragms used in ALD3 and ALD6 valves are composed of a cobalt-based superalloy material that provides strength and corrosion resistance. Their valve bodies are 316L VIM-VAR stainless steel, making them suitable for ultrahigh-purity applications. The valve seats are made of fluorinated high-purity PFA to enable a broad range of chemical compatibility and resistance to swelling and contamination. These valves can be set up for normally closed and normally open pneumatic actuation, and they are available in a variety of configurations to suit different installation requirements.
See How ALD Valves Improve Semiconductor Manufacturing
ALD3 and ALD6 Valve Specifications
| Working Pressure | Vacuum to 145 psig (10.0 bar) |
| Burst Pressure | >3200 psig (220 bar) |
| Actuation Pressure | 50 to 90 psig (3.5 to 6.2 bar) |
| Temperature | 32° to 392°F (0° to 200°C) |
| Flow Coefficient (Cv) | 0.27 or 0.62 |
| Body Materials | 316L VIM-VAR stainless steel |
| Diaphragm Material | Cobalt-based superalloy |
| End Connections | Type (Size): Female VCR® face seal fitting (1/4 in. to 1/2 in.), male VCR face seal fitting (1/4 in. to 1/2 in.), modular surface mount high-flow C-seal (1.125 in. to 1.5 in.) |
Have questions about ALD valves?
ALD3 and ALD6 Series Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
원자층 증착 (ALD) 용 다이어프램 밸브 고속 개폐 시에도 매우 긴 수명 유지 ; Cv 범위 0.27 ~ 0.62; 고온용 개폐기로 200°C (392°F)까지 사용가능; 전자 개폐기 위치 감지 옵션; 초고순도 사양에 적합한 316L VIM-VAR 스텐레스강 몸체; VCR®, 튜브 맞대기 용접 및 블럭 조립식 연결구
Mejorar el Rendimiento de los Semiconductores con Aleaciones Optimizadas
Vea cómo los fabricantes de semiconductores pueden mejorar el rendimiento de la producción de extremo a extremo, y mejorar la rentabilidad a largo plazo mediante la selección de los metales adecuados para los componentes críticos de los sistemas de fluidos.
Conozca la Selección de MaterialesRecursos Swagelok Elaborados para Vd.
Una Nueva Válvula: Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor
Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.
P&R: Pasado, Presente y Futuro de la Fabricación de Semiconductores
Vea cómo la colaboración entre los fabricantes de herramientas, los fabricantes de microchips y los proveedores de soluciones para sistemas de fluidos ha permitido que el mercado del semiconductor se mantenga a la altura de las exigencias de la Ley de Moore durante décadas, y hacia dónde nos dirigimos a partir de aquí.
Un Fabricante de Equipos de Fibra Óptica Aumenta la Eficiencia con Soluciones Personalizadas
Desde la década de los 80, Rosendahl Nextrom ha confiado en Swagelok para impulsar su negocio. Más información sobre las soluciones que permitieron a la empresa superar a sus competidores y seguir siendo un líder de la industria.
Soluciones Fiables de Sistemas de Fluidos para la Frontera Científica
Vea por qué el fabricante finlandés de refrigeradores de dilución Bluefors, confía en Swagelok para los componentes y soluciones de sistemas de fluidos que ayudan a hacer posible, entre otras, la informática cuántica o la física experimental.