Manguera Metálica Swagelok® (Serie AH)
La manguera totalmente metálica serie AH reduce la permeación en aplicaciones de alta temperatura, vacío o muy resistentes a la corrosión en las que la permeabilidad o la absorción no son deseables.
Contacte con un Especialista en ManguerasThe AH series hoses are constructed with an alloy C-276 annular convoluted core for additional corrosion resistance and a single braid outer layer 316L stainless steel for hose pressure containment. A convoluted core allows for flexibility and limits kinking.
Watch a Video to Learn More About Permeation
A size range of 1/2 through 2 inches, working pressures from vacuum to 1110 psig (76.4 bar), and a variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX allow the AH series hose to meet the needs of a variety of systems. Alloy C-276 braid, end connections, and custom assemblies are available with other options including hose covers, metal hose tags, and additional helium leak testing.
Read About Hose Reinforcement Options and How to Make a Strong Choice for Your Application
Specifications
Materials | Core: convoluted C-276 Reinforcement: 316L SS braid End connections: 316 SS |
Nominal Hose Sizes | 1/2 through 2 in. |
Working Pressures | Vacuum to 1110 psig (76.4 bar) |
Temperature Range | –325 to 800°F (–200 to 426°C) |
End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® предлагает шланги и трубки нестандартной длины, диаметром 2 дюйма и меньше, с разными типами торцевых соединений и материалов изготовления, схемами армирования, подходящих для эксплуатации в широком диапазоне рабочих параметров среды.

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementRecursos Swagelok Elaborados para Vd.

Des flexibles sûrs et des installations moins onéreuses en 3 étapes
Lors des opérations régulières de maintenance des installations, la sécurité des flexibles industriels est souvent négligée. Il est pourtant important de leur accorder la plus grande attention. Les fuites et l’usure de ces composants peuvent nuire au bon fonctionnement de vos installations. Découvrez des conseils pour éviter des situations dangereuses et diminuer vos coûts d’exploitation.

El Plan de Mantenimiento de Mangueras Industriales que Puede Ahorrarle Mucho Dinero
Conocer los intervalos de sustitución de sus mangueras industriales puede ahorrarle en planta mucho dinero en costes de mantenimiento. Aprenda a evaluar sus sistemas y a desarrollar un plan de mantenimiento preventivo para gestionar el buen estado de sus mangueras.

Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima
Al seleccionar una manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima; la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.

Cómo Seleccionar el Refuerzo de Manguera Adecuado
Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.