text.skipToContent text.skipToNavigation
thermometers

Swagelok® Thermometers

Obtain reliable temperature readings and field calibration with easy-to-use Swagelok dampened-movement bimetal thermometers.

Request More Information

Swagelok’s thermometers have hermetically sealed cases, in accordance with ASME B40.200, to prevent fogging and moisture damage to internal components and are factory calibrated to meet ASME B40.200. They provide 50% over- and under-range protection against damage to internal components up to 500°F (260°C). Silicone-free gel inserts dampen vibration effects.

Acrylic, glass, polycarbonate, and safety-glass lenses are available to meet a range of application requirements with all-welded 304 stainless steel construction standard and 316 stainless steel process connection and stem available. Anti-parallax dials provide for easy reading with the thermometers having external adjustment for easy field calibration.

Available options include no dampening, NIST-traceable calibration certificate, silicone liquid fill (not available with standard dampening, with glass lens options, or for dial ranges over 500°F [260°C]), 316 stainless steel process connection and stem, and a NPT union lock nut.

Specifications

Dial Ranges -100 to 150° through 200 to 1000°F
–70 to 70°C through 100 to 540°C
Accuracy ± 1 % of full scale in accordance with ASME B40.200
Dampening Media Silicone-free inert gel
Configurations Adjustable-angle, center-back mount, lower-back mount
Dial Sizes 3 in. (76.2 mm); 5 in. (127 mm)
Stem Sizes 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths
Process Connections 1/2 in. NPT standard, G1/2B available

Thermometers Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

Mechanical Seal Support Systems Solutions Spotlight
Mechanical Seal Support Systems Solutions Spotlight

See how Swagelok® Mechanical Seal Support Systems for API Standard 682 incorporate best practices for API 682 and then go even further, incorporating design principles that make the systems easy to install and easy to maintain.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

This process may take several minutes. Please be patient and remain on the page.