text.skipToContent text.skipToNavigation
ptfe core hose convoluted

Swagelok® PTFE Core Hose Convoluted

Swagelok C Series and N Series convoluted flexible PTFE hoses are for applications where elasticity and chemical compatibility are key.

Get Help Selecting Hoses

Convoluted PTFE core hose is low-weight, highly flexible, and provides important chemical compatibility in systems where that is important. The PTFE material complies with FDA regulation 21CFR Part 177.1550 USP 88 Class VI, key for many sanitary applications and is free of TSE, BSE, and ADI as defined in EMEA/410/01.

The C series PTFE hose has a 300 stainless steel braid, protecting the core from abrasion, and an optional carbon black-filled PTFE core available for applications that require static dissipation.

Specifications

MaterialsCore: Convoluted PTFE
Reinforcement: 300 series SS braid
Cover: None standard; silicone optional
Collar: 300 series SS collar
End connections: 316 SS
Nominal Hose Sizes1/2 through 2 in.
Working PressuresUp to 1500 psig (103 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Choose the Right Core Tube Material

The N series PTFE flexible hose is nonmetal and has a carbon black-filled PTFE core for applications that require static dissipation. A ceramic wrap eliminates the need for external insulation in many applications while an aramid fiber braid to aid pressure containment while maintaining flexibility and reducing weight. Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired.

Specifications

Materials Core: Convoluted carbon black-filled PTFE
Reinforcement: Insulating wrap, aramid fiber braid
Collar: 300 series SS
End connections: 316 SS
Nominal Hose Sizes3/8, 1/2, 3/4 in.
Working PressuresUp to 1250 psig (86.1 bar)
Temperature Range–65 to 450°F (–53 to 230°C)
End ConnectionsSwagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Select the Right Hose

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Ingeniero de servicios de gestión de mangueras Swagelok

Servicios de Asesoramiento sobre Mangueras Swagelok®

Aprenda a mejorar sus procedimientos de selección, instalación, inspección y mantenimiento de mangueras para mejorar la vida útil y el rendimiento de las mismas, reduciendo los costes en el proceso.

Más Información Sobre la Gestión de las Mangueras

Recursos Swagelok Elaborados para Vd.

Manguera y Tubo Flexible Swagelok
3 pasos para la Seguridad en las Mangueras y la Reducción de Costes de Planta

La seguridad de las mangueras frecuentemente se obvia durante el mantenimiento de planta. Es importante prestar a las mangueras la atención que merecen; tanto las fugas como el desgaste normal pueden suponer riesgos para las instalaciones. Consulte estos consejos para evitar situaciones peligrosas y reducir los costes de planta.

Mantenimiento de Mangueras Industriales
El Plan de Mantenimiento de Mangueras Industriales que Puede Ahorrarle Mucho Dinero

Conocer los intervalos de sustitución de sus mangueras industriales puede ahorrarle en planta mucho dinero en costes de mantenimiento. Aprenda a evaluar sus sistemas y a desarrollar un plan de mantenimiento preventivo para gestionar el buen estado de sus mangueras.

Manguera y Tubo Flexible Swagelok
Sustitución de Mangueras Industriales: Consideraciones sobre el Material del Ánima

Al seleccionar una manguera industrial para sus sistemas de fluidos empiece eligiendo bien el ánima; la capa más interna. Aprenda cómo seleccionar la manguera ideal para su aplicación, gracias a los consejos sobre materiales de las ánimas y tipos de construcción de los expertos de Swagelok.

Tipos de refuerzo para las mangueras industriales
Cómo Seleccionar el Refuerzo de Manguera Adecuado

Las mangueras industriales suelen contener capas de refuerzo críticas que contribuyen a la longevidad y el rendimiento. Conozca los diferentes tipos de capas de refuerzo y cuál es la más adecuada para las diferentes aplicaciones de sistemas de fluidos.

이 과정에 몇 분이 소요될 수 있습니다. 잠시 이 페이지에 머물러 주십시오.