ステンレス鋼製低温用3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、1/2 インチ・サイズSwagelokチューブ継手 Low-temp 2-way 60 Series ball valve, 1/2 in. Swagelok tube ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
型番: SS-L63TS8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
低温用2方タイプ・ストレート型独自のコーン・ディスク・スプリング式シート、2ピース構成のライブ・ロード式シェブロン型(山型)ステム・パッキンを搭載したプロセス/計装用3ピース型60 シリーズ・ボール・バルブは、信頼性が高く、メンテナンスの頻度を低減することができます。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
低温用2方タイプ・ストレート型
Größen 6 bis 25 mm und 1/8 bis 2 Zoll, Edelstahl, Kohlenstoffstahl, Messing und Sonderlegierungen, Auf/Zu- (2-Wege) und Umschalthähne (3-Wege), Selbständig nachstellende Sitzkonstruktion, Federbelastete, zweiteilige Spindelpackung
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Die Auslegung und der Betrieb von Sauerstoffsystemen liegen in der Verantwortung der Betreiber, die fachgerechte Hilfe einholen müssen, um den sicheren Umgang mit Sauerstoff zu gewährleisten.
Inhalt des Montagebügelsatzes; Benötigte Werkzeuge; Inhalte des Steuerkopfsatzes; Steuerkopfvorbereitung; Hahnvorbereitung; Montageanleitung.
Wartungsanleitung für Kugelhähne der Serie S60P für Dampfbetrieb
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Kugelhähne der Serie A60 Feuerserie und Serie S60 Dampfserie Anleitung für Schalttafelmontage
Die acht Körperschrauben lösen und entfernen; Den mittleren Körper zwischen den Flanschenden herausnehmen; Beide Sätze der Flanschdichtungen, Stützring und Sitze entfernen und entsorgen.
Kugelhähne der Ser ien 40G, 40, 60, 83, H83 und SK AFS-Kugelhähne, Betätigungsdrehmoment des Hahns berechnen, Steuerköpfe und verwandte Komponenten auswählen, Montagebügelsätze auswählen
Dieses Dokuments enthält die von Swagelok® Company und seinen Zulieferern verwendeten Richtlinien zum Einhaltung der Produktreinheitsanforderungen nach ASTM G93 Stufe C.Die Anwendung des Dokuments ist auf medienberührte Systemkomponenten begrenzt.Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten verwendet werden.
Handgriffsätze und werksmontierte Griffe: Hebel- und Ovalgriffe; Schlosswinkel für Hebel- und Ovalgriffe; Abschließbare Ovalgriffe
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
Um die ordnungsgemäße Funktion des Hahns zu gewährleisten, muss der Hahn so installiert werden, dass die Flussrichtung der auf dem Hahnkörper angezeigten Pfeilrichtung entspricht.
VORSICHT: Die Bedienung des pneumatischen Steuerkopfs ist abhängig von der Justierung der Ventilpackungsmutter. Deshalb ist darauf zu achten, dass die Ventilpackungsmutter einerseits nicht zu fest angezogen wird, während andererseits eine ausreichende Drehkraft erforderlich ist, um Undichtigkeiten zu verhindern. Übermäßig starkes Anziehen der Ventilpackungsmutter kann zur Blockierung des pneumatischen Steuerkopfs führen.
Zusammenfassung des Reinigungsverfahrens für Hähne der Chlorserie.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
In diesem Dokument sind die von Swagelok angewendeten Richtlinien für die Herstellung von Edelstahlprodukten, für Photovoltaik- (PV) Anwendungen vorgesehen sind, festgelegt. Dieses Dokument muss zusammen mit Produktkatalogen, technischen Merkblättern und Berichten für vollständige Produktinformationen verwendet werden. Die Anwendung dieses Dokuments ist auf medienberührte Systemkomponenten begrenzt.
Dieser Kugel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Dieser Spindel-Austauschsatz muss mit dem richtigen Dichtungssatz für Serie 60 verwendet werden.
Wartungsanleitung für 4-Schrauben-Kugelhähne der Serien 60 und 60X
60 Series Flange Seal Installation
仕様
SS-L63TS8 — ステンレス鋼製低温用3ピース型60シリーズ・ボール・バルブ、強化PTFE製シート、1/2 インチ・サイズSwagelokチューブ継手
属性 | 値 |
---|---|
ボール型/ステム材質 | ステンレス鋼の種類 |
ボディ材質 | 316 ステンレス鋼 |
洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
コネクション1 サイズ | 1/2 インチ |
コネクション1 タイプ | Swagelok®チューブ継手 |
コネクション2 サイズ | 1/2 インチ |
コネクション2 タイプ | Swagelok®チューブ継手 |
最大Cv | 7.5 |
ファスナー材質 | 316 ステンレス鋼 |
特徴 | 低温用 |
フランジ・シール材質 | ブナC |
フロー・パターン | 2方タイプ / 締め切り型 / ストレート型 |
ハンドル・カラー | ブラック |
ハンドル・タイプ | レバー・ハンドル |
低排出ガス認定 | カタログ有り |
室温における最高使用圧力 | 2200 PSIG @ 100°F/151 BAR @ 37℃ |
シート材質 | 強化PTFE |
シート・スプリング材質 | 316 ステンレス鋼 |
サービス・クラス | 低温用 |
ステム・ベアリング材質 | PEEK |
試験 | WS-22に基づいたテスト |
eClass (4.1) | 37010401 |
eClass (5.1.4) | 37010401 |
eClass (6.0) | 37010401 |
eClass (6.1) | 37010401 |
eClass (10.1) | 37010401 |
UNSPSC (4.03) | 40141607 |
UNSPSC (10.0) | 40141607 |
UNSPSC (11.0501) | 40141607 |
UNSPSC (13.0601) | 40141607 |
UNSPSC (15.1) | 40141607 |
UNSPSC (17.1001) | 40183106 |
資料
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.