text.skipToContent text.skipToNavigation
Diaphragm-Sealed Valve

Swagelok® Diaphragm-Sealed Valves

Swagelok diaphragm-sealed valves improve system efficiency while providing effective flow shutoff by minimizing entrapment areas and facilitating purging with a fully swept flow path. They have long cycle lives and are available in a variety of sizes, materials, and configurations to meet the system requirements of high-purity and ultrahigh-purity (UHP) applications.

View Diaphragm Valves

Swagelok diaphragm-sealed valves come in various sizes, materials, and configurations to meet the needs of high-purity and UHP applications. They feature flow coefficients ranging from 0.20 to 13. Their fully swept flow paths and corrosion-resistant construction make them ideal for applications where cleanliness is crucial. Users can choose from manual, pneumatic, and locking actuator options.

Swagelok diaphragm-sealed valves can be used in atomic layer deposition (ALD), high-flow, modular gas system, thermal-immersion, and ultrahigh-purity applications requiring fluoropolymer component construction.

  • Swagelok springless diaphragm valves for modular gas systems are easy to install, provide a visual indication of flow direction, and have a seat design that improves thermal stability
  • Swagelok bulk gas diaphragm valves offer a combination of strength, flexibility, and cycle life to support a wide range of ultrahigh-purity shutoff, bulk-gas distribution, and isolation applications
  • Swagelok thermal-immersion diaphragm valves can be entirely contained within a high-temperature, high-purity environment, making them strong options for ALD and precursor delivery applications
  • Swagelok ultrahigh-purity fluoropolymer diaphragm valves offer a strong solution for UHP chemical distribution, DI water, and bulk chemical delivery systems

Have questions about diaphragm-sealed valves?

Contact Local Specialists

Categorías de Válvulas de Diafragma

Manifolds multiválvula

Manifolds multiválvula

Encuentre manifolds multiválvula con válvulas de diafragma. Diseñados para ofrecer un rendimiento fiable, estos manifolds están disponibles con ultra alta pureza y un control preciso de los fluidos.

Recambios y Accesorios

Recambios y Accesorios

Explore los recambios y accesorios de calidad para el mantenimiento de válvulas de diafragma, incluidos los conjuntos de diafragma y cierre, los conjuntos de vástago y los conjuntos de actuadores.

Válvulas de Diafragma de Alta Pureza y Alta Presión Series DL y DS

Válvulas de Diafragma de Alta Pureza y Alta Presión Series DL y DS

Descubra las válvulas de diafragma de ultra alta pureza y alta presión de cierre repetitivo con obturador de asiento blando totalmente contenido, parte inferior estándar y montaje en panel.

Válvulas de Diafragma de Fluoropolímero de Ultra Alta Pureza, Serie DRP

Válvulas de Diafragma de Fluoropolímero de Ultra Alta Pureza, Serie DRP

Asegure un rendimiento óptimo y larga vida útil en sistemas químicos UHP con un paso de caudal dinámico para minimizar el desgaste y la contaminación de los fluidos.

Válvulas de Diafragma de Ultra Alta Pureza y Alta Presión, Serie DPH

Válvulas de Diafragma de Ultra Alta Pureza y Alta Presión, Serie DPH

Las válvulas de diafragma de ultra alta pureza y alta presión están disponibles en una gran variedad de tamaños, materiales y configuraciones para diversas aplicaciones.

Válvulas de Diafragma de Ultra Alta Pureza y Alto Caudal, Serie DF

Válvulas de Diafragma de Ultra Alta Pureza y Alto Caudal, Serie DF

Aumente el ciclo de vida útil con válvulas de diafragma sin muelles de gran caudal. La ausencia de muelles y roscas mejora la limpieza y el paso de caudal totalmente dinámico mejora el lavado.

Válvulas de Diafragma de Ultra Alta Pureza, Serie DP

Válvulas de Diafragma de Ultra Alta Pureza, Serie DP

Vea las válvulas de diafragma de ultra alta pureza modelo recto y actuación manual, multipuerto y montaje modular superficial (MSM) con actuadores integrados.

Válvulas de Diafragma para Distribución de Gas, Serie LD

Válvulas de Diafragma para Distribución de Gas, Serie LD

Válvulas de diafragma de distribución de gas a granel para aplicaciones de alto caudal, diseñadas para satisfacer las necesidades de las aplicaciones de cierre, distribución de gas a granel y aislamiento de ultra alta pureza.

Válvulas de Diafragma para Inmersión Térmica, Serie DH

Válvulas de Diafragma para Inmersión Térmica, Serie DH

Válvulas de diafragma de inmersión térmica utilizadas en procesos de alta temperatura como la deposición de capas atómicas (ALD) y aplicaciones de distribución de precursores.

Válvulas de Diafragma sin Muelles para Sistemas Modulares de Gas, 1,125 pulg, Serie DE

Válvulas de Diafragma sin Muelles para Sistemas Modulares de Gas, 1,125 pulg, Serie DE

Válvulas de control fiables y mejoradas con un diseño sin muelles, ideales para una operación eficiente en sistemas modulares de gas.

Catálogos de Válvulas de Diafragma

Encuentre información detallada de producto, incluidos materiales de construcción, valores nominales de presión y temperatura, opciones y accesorios.

Calculadora de coeficiente de caudal (C<sub>v</sub>) Swagelok para válvulas

Calcular el Caudal para Seleccionar Las Válvulas Correctas

Utilice nuestra calculadora del coeficiente de caudal de válvulas (Cv) para seleccionar una válvula del tamaño adecuado a sus necesidades.

Utilice la Herramienta

Swagelok Resources Curated for You

Valve selection for  fluid sampling systems
How to Select the Right Valves for Your Industrial Fluid System

Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Reducing fugitive emissions in the chemical and refining industries
Minimize the Costs of Fugitive Emissions with Low-E Valves

Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Block valves in an industrial fluid system
How to Isolate Industrial Fluid Systems with Block Valves

The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.

Cleanroom assembly of a Swagelok ALD20 UHP valve for semiconductor industry use
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing

Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.