카탈로그
니들 및 미터링 밸브 — 고압 니들 밸브, Sno-Trik 410, 445, 645, 945 시리즈 — 직선형
Корпус из холоднообработанной нержавеющей стали 316 и торцевые соединения высокого давления обеспечивают рабочее давление до 45 000 фунтов на кв. дюйм, ман. (3102 бар).
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-410-FP | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | 제품 보기 |
SS-445-FP | 316 Stainless Steel | 9/16-18 in. | Female Straight Thread | 9/16-18 in. | Female Straight Thread | 제품 보기 |
SS-645-FP | 316 Stainless Steel | 3/4-16 in. | Female Straight Thread | 3/4-16 in. | Female Straight Thread | 제품 보기 |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.